Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsSprockets and SegmentsSegments554-3244: Track Segment
HomeUndercarriageRolling ComponentsSprockets and SegmentsSegments554-3244: Track Segment
554-3244: Track Segment

Cat® Track Segment Plain Steel, 5 Bolts, 5 Teeth, 215.9mm Track Pitch

Brand: Cat

Product Images
554-3244: Track Segment
554-3244: Track Segment
554-3244: Track Segment
554-3244: Track Segment
554-3244: Track Segment

Cat® Track Segment Plain Steel, 5 Bolts, 5 Teeth, 215.9mm Track Pitch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 554-3244

Description:
Sprockets, such as part # 554-3244, transfer the engine power to the link assemblies and engage the link assembly to create motion.

Attributes:
• Number of Sprocket Bolts: 5
• Number of Sprocket Teeth: 5

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 554-3244

Units of Measure

USMetric
Number of Bolts: 5
Pitch (mm): 215.9
Tip Radius (in): 17.323
Pitch Circle Radius (mm): 434.27
Pitch Circle Radius (in): 17.097
Bushing Radius (in): 1.472
UC System: GD
Relieved: No
Tooth Width (in): 3.543
Packing Offset Radius (in): 17.096
Material Type: Plain Steel
Bolt Circle Radius (in): 13.78
Packing Offset Radius (mm): 434.25
Pitch (in): 8.5
Back Lash (in): 0.394
Bolt Circle Radius (mm): 350
Sound Segment: No
Back Lash (mm): 10
Sprocket Mounting Type: Symmetric
Pocket Angle (degrees): 0
Number of Teeth: 5
Inner Radius (mm): 325.0
Bolt Thread Size: M20
Tooth Width (mm): 90
Inner Radius (in): 12.795
Bushing Radius (mm): 37.4
Tip Radius (mm): 440.0
View More
Compatible Models for part number 554-3244

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced