Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

555-2607: Solenoid Kit
HomeUpgrade & Repair KitsRepair & Service KitsElectronics555-2607: Solenoid Kit

555-2607: Solenoid Kit

Cat® Solenoid Kit (12 V)(Insulated)

Brand: Cat

Product Images

555-2607: Solenoid Kit
555-2607: Solenoid Kit
555-2607: Solenoid Kit
555-2607: Solenoid Kit

555-2607: Solenoid Kit

Cat® Solenoid Kit (12 V)(Insulated)

Brand: Cat

Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please

.

Description for part number 555-2607

Description:Kits provide easy field service, repair, or replacement of heavy-duty equipment systems and components.Attributes:• Starting motor solenoid kit• Kit includes bolts, nuts, connectors and instruction sheetApplication:Used for electric starting motors for Cat engines. Consult your owners manual or contact your local Cat Dealer for more information.

Specifications for part number 555-2607

    Material:

    Carbon Steel

Compatible Models for part number 555-2607

PUMPER

CPT372 SUF557

TRUCK ENGINE

1673C C9 C-10 C-12 3406C 3406B C-18 C-15 C-9 C-16 1674 3176 3176B C11 C13 C15 3306C 3306B 3306

GENERATOR SET

C18 C9 G3306

ENGINE

G3406 C13B 3126

PETROLEUM ENGINE

C15 C13 C11 C9 C7

REMAN ENGINE

C-12

CHALLENGER

65C 65E 65D MT845 MT835 65 75D 75C MTC755 75 MTC765 85C MTC855 MTC735 MT765 MTC745 MTC865 MT755 MTC835 95E MT865 MT745 MTC845 MT735 MT855

GEN SET ENGINE

3306 3304 3304B 3406

ENGINE - MACHINE

3116 3208

MARINE ENGINE

3116 C-12 C18 C12 C15 3208 D330A 3306B 3176B D333A C9.3 3304 3306 3304B 3406C C9 C7 C12 MARINE 3126

INDUSTRIAL ENGINE

3304 3306 C9.3B 3176B C18 D333C 3406B 3126 3126B 3116 3412C C-12 C-10 C-16 C7 C9 3306B C-9 C11 C13 C15 C9.3 D330C

WHEEL FELLER BUNCHER

573

GAS ENGINE

G3304 G3306 G3406

VIBRATORY COMPACTOR

CB-634D

PETROLEUM PACKAGE

TH35-E81 TH35-C13T C18 TH31-C9T TH35-C15T TH31-E61

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced