Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsThumbs555-8424: 292 mm (11 in) 5 Teeth/2 Tines
Home
AttachmentsThumbs
555-8424: 292 mm (11 in) 5 Teeth/2 Tines
555-8424: 292 mm (11 in) 5 Teeth/2 Tines

Utility Thumbs offer hydraulic functionality, with maximum interchangeability.

Brand: Cat

Product Images
555-8424: 292 mm (11 in) 5 Teeth/2 Tines
555-8424: 292 mm (11 in) 5 Teeth/2 Tines
555-8424: 292 mm (11 in) 5 Teeth/2 Tines
555-8424: 292 mm (11 in) 5 Teeth/2 Tines
555-8424: 292 mm (11 in) 5 Teeth/2 Tines
555-8424: 292 mm (11 in) 5 Teeth/2 Tines
555-8424: 292 mm (11 in) 5 Teeth/2 Tines
555-8424: 292 mm (11 in) 5 Teeth/2 Tines

Utility Thumbs offer hydraulic functionality, with maximum interchangeability.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
190-7387: 460 mm (18 in), 40 L (1.4 ft3), Pin On, Bolt-On Teeth
190-7387: 460 mm (18 in), 40 L (1.4 ft3), Pin On, Bolt-On Teeth

These buckets are ideal for digging in soft to moderate ground.

Check Price
147-1026: 600 mm (24 in), 57 L (2 ft3), Pin On, Bolt-On Teeth
147-1026: 600 mm (24 in), 57 L (2 ft3), Pin On, Bolt-On Teeth

These buckets are ideal for digging in soft to moderate ground.

Check Price
361-1092: 1 Ton Mini Excavators Manual
361-1092: 1 Ton Mini Excavators Manual

Increase machine versatility and improve overall production.

Check Price
147-1018: 300 mm (12 in), 23 L (0.8 ft3), Pin On, Bolt-On Teeth
147-1018: 300 mm (12 in), 23 L (0.8 ft3), Pin On, Bolt-On Teeth

These buckets are ideal for digging in soft to moderate ground.

Check Price
190-7387
190-7387: 460 mm (18 in), 40 L (1.4 ft3), Pin On, Bolt-On Teeth
Check Price
147-1026
147-1026: 600 mm (24 in), 57 L (2 ft3), Pin On, Bolt-On Teeth
Check Price
361-1092
361-1092: 1 Ton Mini Excavators Manual
Check Price
147-1018
147-1018: 300 mm (12 in), 23 L (0.8 ft3), Pin On, Bolt-On Teeth
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert