Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits556-8659: Single Cylinder Head Install Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
556-8659: Single Cylinder Head Install Gasket Kit
556-8659: Single Cylinder Head Install Gasket Kit

Cat® Single Cylinder Head Gasket Kit creates a reliable, leak-free seal between the engine block and cylinder head, ensuring engine performance

Brand: Cat

Product Images
556-8659: Single Cylinder Head Install Gasket Kit
556-8659: Single Cylinder Head Install Gasket Kit

Cat® Single Cylinder Head Gasket Kit creates a reliable, leak-free seal between the engine block and cylinder head, ensuring engine performance

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Single Cylinder Head Gasket Kit is a set of gaskets and seals for sealing the connection between the cylinder head and the engine block in internal combustion engines with a single cylinder. This kit provides a secure and leak-free seal. Whether used in engine assembly or during maintenance of the cylinder head, the Single Cylinder Head Gasket Kit ensures proper sealing, contributing to the engine's efficiency and reliability.Attributes:• Crafted from high-quality materials to withstand extreme pressure conditions.• Enhances engine cooling by preventing coolant leaks.• Ensures consistent engine compression.• Reduces the risk of oil and coolant leaks.Applications: The Single Cylinder Head Gasket Kit seals the gap between the engine block and cylinder head to prevent leaks, ensuring engine performance and reliability.

The Single Cylinder Head Gasket Kit is a set of gaskets and seals for sealing the connection between the cylinder head and the engine block in internal combustion engines with a single cylinder. This kit provides a secure and leak-free seal. Whether used in engine assembly or during maintenance of the cylinder head, the Single Cylinder Head Gasket Kit ensures proper sealing, contributing to the engine's efficiency and reliability.Attributes:• Crafted from high-quality materials to withstand extreme pressure conditions.• Enhances engine cooling by preventing coolant leaks.• Ensures consistent engine compression.• Reduces the risk of oil and coolant leaks.Applications: The Single Cylinder Head Gasket Kit seals the gap between the engine block and cylinder head to prevent leaks, ensuring engine performance and reliability.

Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Marine Engine
3412D
View More
Marine Engine
3412D
Warranty Information
Return Policy
Parts included in this kit

No results available.

225-3101: Cylinder Block Head Plate Gasket
225-3101: Cylinder Block Head Plate GasketQuantity: 1
112-3258: 46.99mm Inside Diameter Seal-O-Ring
112-3258: 46.99mm Inside Diameter Seal-O-RingQuantity: 2
6V-3831: 5.33 x 53.34mm 75A FKM O-Ring
6V-3831: 5.33 x 53.34mm 75A FKM O-RingQuantity: 1
5P-8119: 17.04mm Inner Diameter Seal O Ring
5P-8119: 17.04mm Inner Diameter Seal O RingQuantity: 6
198-6068: 1.71mm Thickness Edge Bonded Seal Gasket
198-6068: 1.71mm Thickness Edge Bonded Seal GasketQuantity: 1
129-9452: 1.9mm Thick Exhaust Manifold Gasket
129-9452: 1.9mm Thick Exhaust Manifold GasketQuantity: 6
8H-9204: 22mm Outer Diameter Felt Washer
8H-9204: 22mm Outer Diameter Felt WasherQuantity: 6
3S-9643: Rotating Shaft Lip Type Seal
3S-9643: Rotating Shaft Lip Type SealQuantity: 2
359-1439: Cylinder Head Water Seal
359-1439: Cylinder Head Water SealQuantity: 24
4N-4307: 0.8mm Thick Gasket
4N-4307: 0.8mm Thick GasketQuantity: 1
516-5987: 3/8 - 16 Thread High-Temperature Taperlock Stud
516-5987: 3/8 - 16 Thread High-Temperature Taperlock StudQuantity: 4
7L-4774: 34.52mm Inside Diameter Seal-O-Ring
7L-4774: 34.52mm Inside Diameter Seal-O-RingQuantity: 6
4N-1684: 0.8mm Thick Gasket
4N-1684: 0.8mm Thick GasketQuantity: 1
225-3099: Cylinder Head Gasket
225-3099: Cylinder Head GasketQuantity: 1
5P-8356: 21.89mm Inner Diameter O-Ring Seal
5P-8356: 21.89mm Inner Diameter O-Ring SealQuantity: 2
7J-2036: 58.42mm Inside Diameter Seal-O-Ring
7J-2036: 58.42mm Inside Diameter Seal-O-RingQuantity: 2
3E-6916: 3/8''-16 Hex Nut
3E-6916: 3/8''-16 Hex NutQuantity: 4
114-2687: 5.33 x 23.16mm 78A HNBR O-Ring
114-2687: 5.33 x 23.16mm 78A HNBR O-RingQuantity: 1
109-0076: 50.17mm Inside Diameter Seal-O-Ring
109-0076: 50.17mm Inside Diameter Seal-O-RingQuantity: 3
7M-7273: 2.05mm Thick Turbocharger Gasket
7M-7273: 2.05mm Thick Turbocharger GasketQuantity: 1
6V-6228: 26.64mm Inside Diameter Seal-O-Ring
6V-6228: 26.64mm Inside Diameter Seal-O-RingQuantity: 1
272-2583: 2.62 x 53.64mm 75A FKM O-Ring
272-2583: 2.62 x 53.64mm 75A FKM O-RingQuantity: 3
4N-6295: 60.32mm Inside Diameter Water Return Sleeve
4N-6295: 60.32mm Inside Diameter Water Return SleeveQuantity: 1
4N-7253: 4.8mm Thick Cylinder Head Chamber Gasket
4N-7253: 4.8mm Thick Cylinder Head Chamber GasketQuantity: 6
7C-0307: 0.8mm Thick Bonnet Cover Gasket
7C-0307: 0.8mm Thick Bonnet Cover GasketQuantity: 2
428-9129: 3.2mm Thick Spiral Wound Gasket
428-9129: 3.2mm Thick Spiral Wound GasketQuantity: 1
464-0509: 9.25mm Inside Diameter Seal-O-Ring
464-0509: 9.25mm Inside Diameter Seal-O-RingQuantity: 4
3E-6773: 94.84mm Inside Diameter Seal-O-Ring
3E-6773: 94.84mm Inside Diameter Seal-O-RingQuantity: 1
109-0078: 37.47mm Inside Diameter Seal-O-Ring
109-0078: 37.47mm Inside Diameter Seal-O-RingQuantity: 2
5P-5678: Engine Ribbon Seal
5P-5678: Engine Ribbon SealQuantity: 7
126-2702: Edge Bonded Seal Gasket
126-2702: Edge Bonded Seal GasketQuantity: 1
6V-3917: 94.62mm Inside Diameter Seal-O-Ring
6V-3917: 94.62mm Inside Diameter Seal-O-RingQuantity: 4
Showing 1 to 32 of 32
DescriptionSpecificationsCompatible Models
Description for part number 556-8659

The Single Cylinder Head Gasket Kit is a set of gaskets and seals for sealing the connection between the cylinder head and the engine block in internal combustion engines with a single cylinder. This kit provides a secure and leak-free seal. Whether used in engine assembly or during maintenance of the cylinder head, the Single Cylinder Head Gasket Kit ensures proper sealing, contributing to the engine's efficiency and reliability.Attributes:• Crafted from high-quality materials to withstand extreme pressure conditions.• Enhances engine cooling by preventing coolant leaks.• Ensures consistent engine compression.• Reduces the risk of oil and coolant leaks.Applications: The Single Cylinder Head Gasket Kit seals the gap between the engine block and cylinder head to prevent leaks, ensuring engine performance and reliability.

View More
Specifications for part number 556-8659

We are still working on adding a specification for this part.

Compatible Models for part number 556-8659

MARINE ENGINE

3412D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert