Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity556-8805: Snow Counterweights Kit
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
556-8805: Snow Counterweights Kit
556-8805: Snow Counterweights Kit

Kit provides additional frame mounted counterweights +320KG

Brand: Cat

Product Images
556-8805: Snow Counterweights Kit
556-8805: Snow Counterweights Kit
556-8805: Snow Counterweights Kit
556-8805: Snow Counterweights Kit

Kit provides additional frame mounted counterweights +320KG

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

8T-4132: M16 x 2mm Hex Nut
8T-4132: M16 x 2mm Hex NutQuantity: 12
7X-2568: M20-2.5 x 180mm Hex Head Bolt
7X-2568: M20-2.5 x 180mm Hex Head BoltQuantity: 4
639-9104: Counterweight Support Plate
639-9104: Counterweight Support PlateQuantity: 1
639-9105: Counterweight Support Plate
639-9105: Counterweight Support PlateQuantity: 1
525-4952: Machine Counterweight
525-4952: Machine CounterweightQuantity: 2
8T-4140: M16-2 x 60mm Hex Head Bolt
8T-4140: M16-2 x 60mm Hex Head BoltQuantity: 12
193-5915: M12 Protective Plug
193-5915: M12 Protective PlugQuantity: 8
8T-5439: M20 ID Steel Flat Washer
8T-5439: M20 ID Steel Flat WasherQuantity: 4
9X-8257: M16 ID Steel Flat Washer
9X-8257: M16 ID Steel Flat WasherQuantity: 24
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Specifications for part number 556-8805

We are still working on adding a specification for this part.

Compatible Models for part number 556-8805

COMPACT WHEEL LOADER

914 914M 910 920 918M 910M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert