Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsOther Transmission Components558-2829: 134.83mm Outer Diameter Non Vented Clutch Piston
HomeDrivetrainTransmissions & ComponentsOther Transmission Components558-2829: 134.83mm Outer Diameter Non Vented Clutch Piston
558-2829: 134.83mm Outer Diameter Non Vented Clutch Piston

Cat® Non Vented Clutch Piston manages power transfer, ensures smooth gear changes, and enhances efficiency

Brand: Cat

Product Images
558-2829: 134.83mm Outer Diameter Non Vented Clutch Piston
558-2829: 134.83mm Outer Diameter Non Vented Clutch Piston
558-2829: 134.83mm Outer Diameter Non Vented Clutch Piston
558-2829: 134.83mm Outer Diameter Non Vented Clutch Piston
558-2829: 134.83mm Outer Diameter Non Vented Clutch Piston

Cat® Non Vented Clutch Piston manages power transfer, ensures smooth gear changes, and enhances efficiency

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 558-2829

Units of Measure

USMetric
Material Description: Steel
Thickness (mm): 15.4
Inside Diameter (mm): 53.9
Thickness (in): 0.06
Inside Diameter (in): 2.12
Outside Diameter (in): 5.26
Outer Diameter (mm): 133.85
Outside Diameter (mm): 133.85
Material: Carbon Steel
View More
Compatible Models for part number 558-2829

INDUSTRIAL LOADER

415F2 IL

BACKHOE LOADER

415 416 434 430 432 450 420XE 420F2 422F2 444F2 427F2 426 F2 428F2 426 416E 428F 428 436C 420D 432E 444F 444 420E 430D 432F 442E 424 434E 434F 444E 440 420 428E 432F2 430F2 434F2 416F2 450E 415F2 450F 420F 430E 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced