Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Links558-6930: Track Link
HomeUndercarriageTrack ComponentsTrack Links558-6930: Track Link
558-6930: Track Link

Cat® Track Link 215.9mm Track Pitch, PPR2

Brand: Cat

Product Images
558-6930: Track Link
558-6930: Track Link
558-6930: Track Link
558-6930: Track Link
558-6930: Track Link

Cat® Track Link 215.9mm Track Pitch, PPR2

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 558-6930

An Undercarriage Track Link is used to provide a connection between the track shoes and the track chain. It is made from high-strength steel material to withstand harsh working conditions encountered during the operation. The primary purpose is to ensure smooth and efficient track movement, stability, and durability in various terrains and operating conditions.

Attributes:
• Offers excellent wear resistance and structural integrity
• Ensures proper alignment and engagement with other undercarriage parts

Applications:
An Undercarriage Track Link helps to transmit the driving force from the track drive unit to the track shoes, facilitating the smooth and reliable movement of the equipment across various terrains.

View More
Specifications for part number 558-6930

Units of Measure

USMetric
Bore To Rail (in): 2.758
Track Link Crown Height (in): 0
Pin End Strap Thickness (mm): 40.5
Material: Boron Steel
Track Link Crown Height (mm): 0
Pin Retention System: Ppr2
Eyebrow Thickness (in): 0.276
Overall Height (mm): 130.05
UC System: HDXL
Steel Spec: 1E0669
Pin End Strap Thickness (in): 1.594
Bushing End Strap Thickness (in): 1.114
Eyebrow Thickness (mm): 7
Bushing End Strap Thickness (mm): 28.3
Bolt Hole Diameter (in): 1.039
Track Pin Bore Diameter (in): 1.864
Bolt Hole Diameter (mm): 26.39
Track Pitch (mm): 215.9
Rail To Pin Boss OD (mm): 38.7
Track Pitch (in): 8.5
Track Pin Bore Diameter (mm): 47.35
Rail To Pin Boss OD (in): 1.524
Bushing Bore Diameter (mm): 72.07
Overall Height (in): 5.12
Wear Sensor: No
Master Bolt Thread: M24
Bore To Rail (mm): 70.05
Bushing Bore Diameter (in): 2.837
View More
Compatible Models for part number 558-6930

GENERATOR SET

3512

FORESTRY PRODUCTS

568

EXCAVATOR

349D2 L 349 GC 349D2 352 350 352F 352F-VG 349 349F L 355 352F XE VG FM568

FOREST PRODUCTS

OTHER

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced