Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Components560-0201: 10 Teeth Gear Shaft Drive
HomeEngineEngine Components560-0201: 10 Teeth Gear Shaft Drive
560-0201: 10 Teeth Gear Shaft Drive

Cat® Gear Shaft Drive serves as a mechanical linkage within a unit, transmitting rotational motion and torque from one component to another

Brand: Cat

Product Images
560-0201: 10 Teeth Gear Shaft Drive
560-0201: 10 Teeth Gear Shaft Drive
560-0201: 10 Teeth Gear Shaft Drive
560-0201: 10 Teeth Gear Shaft Drive

Cat® Gear Shaft Drive serves as a mechanical linkage within a unit, transmitting rotational motion and torque from one component to another

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 560-0201

The Gear Shaft Drive functions as a mechanical linkage between the engine's crankshaft and the oil pump, converting rotational motion into linear motion to drive the pump's operation. As the engine operates, the rotational motion of the drive source is transferred to the gear shaft drive, causing the gears to rotate. This rotational movement creates suction, drawing oil from the engine's oil pan through the pump inlet.

Attributes:
• Resistant to wear and friction from gear meshing.
• Withstands extreme temperatures.
• Withstands prolonged operation without deformation.
• Withstands high-stress conditions for extended periods.

Applications:
The Gear Shaft Drive utilized in the engine oil pump system, transmits rotational power from the crankshaft to the pump's gears, facilitating the circulation of oil for engine lubrication and cooling.

View More
Specifications for part number 560-0201
Material: Low Alloy Steel
View More
Compatible Models for part number 560-0201

GENERATOR

SR500 SR5

GENERATOR SET

C32B DE1500 DE1400 DE1000S DE1250S C32 XQP1100 D1500

ENGINE

C32B C32B INDUSTRIAL

OFF HIGHWAY TRUCK

777G 777E 777

WHEEL DOZER

854 854K

WHEEL LOADER

993K 992K 993 992

HYDRAULIC SHOVEL

6020 6040 6020B

GEN SET ENGINE

DE1100

ROTARY DRILL

MD6310

MARINE ENGINE

C32 MARINE C32B

INDUSTRIAL ENGINE

C32 C32B

TRUCK

777G 777F

QUARRY TRUCK

777E

EXCAVATOR

M325C

SHOVEL

6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced