Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsPowerAlternators560-6100: Alternator
HomeElectrical & ElectronicsPowerAlternators560-6100: Alternator
560-6100: Alternator

Cat® Alternator (12 V)(100 A)

Brand: Cat

Product Images
560-6100: Alternator
560-6100: Alternator
560-6100: Alternator
560-6100: Alternator
560-6100: Alternator

Cat® Alternator (12 V)(100 A)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 560-6100

Description:
Cat® Alternators are designed to energize the battery to power your machine, regardless of operating conditions. They are proven top-notch tough, durable and reliable, even at low idle. There are two categories: Brush-Type Design uses one-piece brushes for less maintenance, and constant-pressure springs for even brush wear; and our Brushless Design, with fewer moving parts, tighter air gap tolerances and superior sealing for longer life in harsh environments (dirt, dust, heat or cold). Cat Alternators are quiet, compact, and lightweight, designed to be part of a balanced electrical system, and each unit is rigorously tested, so you know you’re getting genuine Cat reliability. Off-the-shelf availability minimizes your down time.

Attributes:
• Material: Aluminum Casting
• Electronic voltage regulators and a high-efficiency cooling system are built in.
• High-efficiency cooling system
• Brush type alternators use one-piece brushes and constant pressure springs for even brush wear.
• Our off-the-shelf availability minimizes downtime and gets you up and running fast.
• You’re buying less downtime and lower repair bills, helping you achieve the lowest owning and operating costs over your engine’s lifecycle.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 560-6100
Brush/Brushless: Brush Type
Marine Approved: No
Rated Output (amps): 100.0
Voltage (volts): 12
Mount Type: Pad
Material: Alloy Aluminum,Corrosion Preventative Fluid
View More
Compatible Models for part number 560-6100

PUMPER

SPF343C

ENGINE - MACHINE

C4.4

GEN SET ENGINE

POWER SYS

GENERATOR

LC31XX

GENERATOR SET

C4.4XQ80 C4.4XQ100 C4.4 C7.1

ENGINE

C7.1

INDUSTRIAL ENGINE

C4.4 C7.1

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced