Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsElectrical Operator ControlsJoysticks561-2184: Control Handle
HomeElectrical & ElectronicsElectrical Operator ControlsJoysticks561-2184: Control Handle
561-2184: Control Handle

Cat® Control Handle/Joystick For Operation Control

Brand: Cat

Product Images
561-2184: Control Handle
561-2184: Control Handle
561-2184: Control Handle
561-2184: Control Handle
561-2184: Control Handle

Cat® Control Handle/Joystick For Operation Control

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 561-2184

Description:
A Control handle, also known as a control lever or joystick, is a manual input device used to control the movement and operation of various machinery and equipment. It is typically found in vehicles, heavy machinery, and control systems where precise control and manipulation are required.

Attributes:
• Manufactured to a precise specification and are built for durability, reliability, and productivity.
• Wire is 20AWG 19/32 Strand with Cross-linked Polyethylene Insulation with 150V rating.
• Final Installation Tighten to 7Nm.

Applications:
A Control handle is used by the Operator to manipulate and control the movement, operation, and functions of machine and is mainly used in Cat D1, D2, D3, D3K, D3K2, D4, D4K, D4K2, D5K, D5K2, D6K, SEM816D, SEM818D, SEM818F, SEM822D, SEM824F, SEM826D, and SEM832F Track Type Tractor, PL61 Pipelayer

View More
Specifications for part number 561-2184

Units of Measure

USMetric
Height (mm): 148.0
Material: Plastic,Carbon Steel,Polyamide Plastic
Weight (kg): 0.5
Weight (lb): 0.05
Width (mm): 109.6
View More
Compatible Models for part number 561-2184

TRACK-TYPE TRACTOR

D3K2 XL D6K2 D4K2 LGP D4K2 XL D6K D3K2 LGP D2 D1 D4 D3 D5K2 LGP D5K2 XL

PIPELAYER

PL61

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced