Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsHammersHammers561-2551: H55s
HomeAttachmentsHammersHammers561-2551: H55s
561-2551: H55s

Used for demolition and construction applications.

Brand: Cat

Product Images
561-2551: H55s
561-2551: H55s
561-2551: H55s
561-2551: H55s
561-2551: H55s
561-2551: H55s
561-2551: H55s
561-2551: H55s
561-2551: H55s
561-2551: H55s
561-2551: H55s

Used for demolition and construction applications.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 561-2551

Cat® Hammers for Skid Steer Loaders, Compact Track Loaders, Mini Excavators and Backhoe Loaders are high performance breakers, designed for maximum performance on demolition, construction, and road work.

View More
Specifications for part number 561-2551

Units of Measure

USMetric
Operating Weight - With Tool: 760.6 lb
Operating Weight - With Tool: 345 kg
Energy Class: 599.6 ft·lbf
Energy Class: 813 J
Machine Class: 3-6 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders
Tool Shaft Diameter: 58 mm
Tool Shaft Diameter: 2.3 in
Impact Frequency: 600-1680 bpm
Minimum Operating Pressure: 10000 kPa
Minimum Operating Pressure: 1450.4 psi
Minimum Carrier Weight: 5500.5 lb
Minimum Carrier Weight: 2495 kg
Optimal Hydraulic Flow: 30-85 lpm (8-22 gpm)
Overall Width: 13.6 in
Overall Width: 346 mm
Overall Length: 17.8 in
Overall Length: 451 mm
Overall Height: 1108 mm
Overall Height: 43.6 in
Height - Without Tool: 30.9 in
Height - Without Tool: 784 mm
Sound Level: 120 dB
Mounting Bracket Size: Large
Task: Demolition - Masonry,Compaction,Demolition - Asphalt, pavement,Asphalt cutting,Demolition - Sidewalks, driveways,Ground excavation,Demolition - Reinforced concrete,Foundry - Refactory linings
Sound Suppression: Silenced
Max. Blows per Minute: >1500
Energy Class: 677 - 1355J (500 - 1000 ft-lbs)
Compatibility: Excavators,Skid Steer Loaders,Compact Track Loaders
View More
Compatible Models for part number 561-2551

HAMMER

H65S H45S H55S H35S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced