Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals561-2891: Terminal-Block
HomeElectrical & ElectronicsWiring Harnesses & CablesOther Connectors & Terminals561-2891: Terminal-Block
561-2891: Terminal-Block

Cat® Terminal Block (2.5mm 4 Terminals)

Brand: Cat

Product Images
561-2891: Terminal-Block
561-2891: Terminal-Block

Cat® Terminal Block (2.5mm 4 Terminals)

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 561-2891

Units of Measure

USMetric
Height (mm): 50.8
Length (mm): 79.1
Width (mm): 5.1
Standard Color: Beige
Height (in): 2.0
Length (in): 3.11
Width (in): 0.2
Material: Polyamide Plastic
View More
Compatible Models for part number 561-2891

GENERATOR SET

DG30 DG50 DG70 C15 I6 D20 DG35 C9 DG500 DG125 DG400 DG100 D25 DG200 C15 GEN SE DG20 DG40 DG60 DG80 C13GENSET C18 I6 D30 DG25 DG45 C18 C15 C13 C9 GEN SET DG150 DG175 DG450 DG350

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced