Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsBasic ComponentsAlternators561-3000: Alternator Group
Home
Electrical & ElectronicsBasic ComponentsAlternators
561-3000: Alternator Group
561-3000: Alternator Group

Cat® Alternator Group (24 V)(80 A)

Brand: Cat

Product Images
561-3000: Alternator Group
561-3000: Alternator Group
561-3000: Alternator Group
561-3000: Alternator Group
561-3000: Alternator Group

Cat® Alternator Group (24 V)(80 A)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
10R-9096
10R-9096 : Cat® Reman Alternator
Check Price
Description
Description

Description:
Cat® Alternators are designed to energize the battery to power your machine, regardless of operating conditions. They are proven top-notch tough, durable and reliable, even at low idle. There are two categories: Brush-Type Design uses one-piece brushes for less maintenance, and constant-pressure springs for even brush wear; and our Brushless Design, with fewer moving parts, tighter air gap tolerances and superior sealing for longer life in harsh environments (dirt, dust, heat or cold). Cat Alternators are quiet, compact, and lightweight, designed to be part of a balanced electrical system, and each unit is rigorously tested, so you know you’re getting genuine Cat reliability. Off-the-shelf availability minimizes your down time.

Attributes:
• Material: Aluminum Casting
• Electronic voltage regulators and a high-efficiency cooling system are built in.
• Our off-the-shelf availability minimizes downtime and gets you up and running fast.
• You’re buying less downtime and lower repair bills, helping you achieve the lowest owning and operating costs over your engine’s lifecycle.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Cat® Alternators are designed to energize the battery to power your machine, regardless of operating conditions. They are proven top-notch tough, durable and reliable, even at low idle. There are two categories: Brush-Type Design uses one-piece brushes for less maintenance, and constant-pressure springs for even brush wear; and our Brushless Design, with fewer moving parts, tighter air gap tolerances and superior sealing for longer life in harsh environments (dirt, dust, heat or cold). Cat Alternators are quiet, compact, and lightweight, designed to be part of a balanced electrical system, and each unit is rigorously tested, so you know you’re getting genuine Cat reliability. Off-the-shelf availability minimizes your down time.

Attributes:
• Material: Aluminum Casting
• Electronic voltage regulators and a high-efficiency cooling system are built in.
• Our off-the-shelf availability minimizes downtime and gets you up and running fast.
• You’re buying less downtime and lower repair bills, helping you achieve the lowest owning and operating costs over your engine’s lifecycle.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Brush/Brushless: Brushless
Marine Approved: No
Material Description: Aluminum Casting
Mount Type: Pad
Number of Poles: 3
Rated Output (amps): 80
Voltage (volts): 24
Material: Alloy Aluminum
Brush/Brushless: Brushless
Marine Approved: No
Material Description: Aluminum Casting
View More
Compatible Models
Compatible Models
Pumper
SPF743
Generator Set
3512
Wheel Tractor
623B623G623E651E621B657E621E621F633D657G621G627G627E627F631D631E631G637G637D637E
Truck Engine
C9C13
Integrated Toolcarrier
IT38H
Hex Based Spl Solution
352F OEM
Wheel Tractor-Scraper
613G
Engine
3512E
Locomotive Engine
C32C27
Petroleum Engine
2016C32C273512E
Ejector Truck
730C
Motor Grader
12M120M
Wheel Loader
972H980C938H966H
Track-Type Tractor
D8N
Articulated Truck
725C740C730C745C725C2
Rotary/Track Drills
MD5150CMD5125
Wheeled Excavator
W345C MH
Industrial Engine
C32C27C7.1
Excavator
336E LN352F340F336E LH349F LXE349D L340F L LRE336E324E336F349D2 L336F LN XE320E LRR324E L336F L568 FM LL336F XE320D L345C L349E L336E LNH329E L345D L VG323D L340F L UHD349E L VG324E LN329E352F XE VG345C345D320E L345D L349F L336F LNXE320D320E320D GC349D2323E L352F-VG336F LN329E LN323E SA320E LN336F L XE568 FM323E LN345C MH349D336E L349E336E H349F320E RR
Mobile Hyd Power Unit
336FMHPU329E345D345C349D L336E HVG349E L HVG349E349D2336F336E352FMHPU345C L
View More
Pumper
SPF743
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
Compare Alternate Parts
561-3000
This part:
561-3000: Alternator Group
Description

Cat® Alternator Group (24 V)(80 A)

10R-9096
This part:
10R-9096: Cat® Reman Alternator
Description

Cat® Reman Alternator (24 Volt-80 Amp)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert