Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits561-5505: Single Cylinder Head Install Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
561-5505: Single Cylinder Head Install Kit
561-5505: Single Cylinder Head Install Kit

Cat® Single Cylinder Head Gasket Kit includes a set of gaskets designed to create a dependable seal between the engine block and cylinder head, preventing leaks

Brand: Cat

Product Images
Cylinder Head Gasket
1.6mm Thick Engine Cooling Lines Gasket
5.33 x 23.16mm 78A HNBR O-Ring
1.6mm Thick Air Lines Gasket
Coolant Lines Gasket
25.07mm Inside Diameter Seal-O-Ring
M10 x 1.5mm Hex Flange Nut
STOR O-Ring Seal (SAE 9/16-18)
3.53 x 50.39mm 75A FKM O-Ring
Cylinder Head Side Cover Gasket
1.83 x 8.92mm 75A FKM O-Ring
7.14mm Inner Diameter Seal O Ring
0.8mm Thick Turbocharger Oil Lines Gasket
MJ10 x 1.5 Thread Taperlock Stud
11.50mm Inner Diameter Cylinder Head Isolator
20mm Inner Diameter O-Ring Seal
2.62 x 13.94mm 75A FKM O-Ring
1.83 x 8.92mm 90A NBR O-Ring
3.53 x 40.87mm 75A FKM O-Ring
1.63 x 6.07mm 90A NBR O-Ring
Rotating Shaft Lip Type Seal
10.15mm Thick Oil Pan Cover Gasket
0.4mm Thick Gasket
10.52mm Inner Diameter Seal O Ring
17.04mm Inner Diameter Seal O Ring
5.33 x 31.12mm 70A EPDM O-Ring
0.8mm Thick Cooling System Gasket
0.8mm Thick Cylinder Head Gasket
2.21 x 16.36mm 75A FKM O-Ring
1.63 x 6.07mm 70A EPDM O-Ring
5.33 x 50.17mm 70A EPDM O-Ring
1.92mm Thick Turbocharger Gasket
0.82mm Thick Gasket
0.79 mm Thick Flange Gasket
1.98 x 11.89mm 90A NBR O-Ring
2.21 x 16.36mm 90A NBR O-Ring
Engine Ribbon Seal
2.21 x 16.36mm 70A EPDM O-Ring
107.62mm Inside Diameter Seal-O-Ring
561-5505: Single Cylinder Head Install Kit

Cat® Single Cylinder Head Gasket Kit includes a set of gaskets designed to create a dependable seal between the engine block and cylinder head, preventing leaks

Brand: Cat

Check Price
Check Price
Login to view your customer price
Items included

No results available.

119-3790: Cylinder Head Gasket
119-3790: Cylinder Head GasketQuantity: 1
7E-7912: 1.6mm Thick Engine Cooling Lines Gasket
7E-7912: 1.6mm Thick Engine Cooling Lines GasketQuantity: 1
114-2687: 5.33 x 23.16mm 78A HNBR O-Ring
114-2687: 5.33 x 23.16mm 78A HNBR O-RingQuantity: 1
109-5313: 1.6mm Thick Air Lines Gasket
109-5313: 1.6mm Thick Air Lines GasketQuantity: 6
118-2797: Coolant Lines Gasket
118-2797: Coolant Lines GasketQuantity: 4
361-8205: 25.07mm Inside Diameter Seal-O-Ring
361-8205: 25.07mm Inside Diameter Seal-O-RingQuantity: 6
375-2467: M10 x 1.5mm Hex Flange Nut
375-2467: M10 x 1.5mm Hex Flange NutQuantity: 4
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 2
5P-8211: 3.53 x 50.39mm 75A FKM O-Ring
5P-8211: 3.53 x 50.39mm 75A FKM O-RingQuantity: 5
7C-2907: Cylinder Head Side Cover Gasket
7C-2907: Cylinder Head Side Cover GasketQuantity: 1
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 1
4G-4972: 7.14mm Inner Diameter Seal O Ring
4G-4972: 7.14mm Inner Diameter Seal O RingQuantity: 6
7W-2398: 0.8mm Thick Turbocharger Oil Lines Gasket
7W-2398: 0.8mm Thick Turbocharger Oil Lines GasketQuantity: 1
418-6781: MJ10 x 1.5 Thread Taperlock Stud
418-6781: MJ10 x 1.5 Thread Taperlock StudQuantity: 4
7C-8292: 11.50mm Inner Diameter Cylinder Head Isolator
7C-8292: 11.50mm Inner Diameter Cylinder Head IsolatorQuantity: 8
061-7539: 20mm Inner Diameter O-Ring Seal
061-7539: 20mm Inner Diameter O-Ring SealQuantity: 3
228-4947: 2.62 x 13.94mm 75A FKM O-Ring
228-4947: 2.62 x 13.94mm 75A FKM O-RingQuantity: 2
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 1
346-4897: 3.53 x 40.87mm 75A FKM O-Ring
346-4897: 3.53 x 40.87mm 75A FKM O-RingQuantity: 1
4J-7533: 1.63 x 6.07mm 90A NBR O-Ring
4J-7533: 1.63 x 6.07mm 90A NBR O-RingQuantity: 1
3S-9643: Rotating Shaft Lip Type Seal
3S-9643: Rotating Shaft Lip Type SealQuantity: 1
109-5308: 10.15mm Thick Oil Pan Cover Gasket
109-5308: 10.15mm Thick Oil Pan Cover GasketQuantity: 1
574-6249: 0.4mm Thick Gasket
574-6249: 0.4mm Thick GasketQuantity: 1
5P-7814: 10.52mm Inner Diameter Seal O Ring
5P-7814: 10.52mm Inner Diameter Seal O RingQuantity: 2
5P-8119: 17.04mm Inner Diameter Seal O Ring
5P-8119: 17.04mm Inner Diameter Seal O RingQuantity: 16
7L-6580: 5.33 x 31.12mm 70A EPDM O-Ring
7L-6580: 5.33 x 31.12mm 70A EPDM O-RingQuantity: 2
7E-5555: 0.8mm Thick Cooling System Gasket
7E-5555: 0.8mm Thick Cooling System GasketQuantity: 1
7W-5164: 0.8mm Thick Cylinder Head Gasket
7W-5164: 0.8mm Thick Cylinder Head GasketQuantity: 3
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 1
8T-9587: 1.63 x 6.07mm 70A EPDM O-Ring
8T-9587: 1.63 x 6.07mm 70A EPDM O-RingQuantity: 1
171-4358: 5.33 x 50.17mm 70A EPDM O-Ring
171-4358: 5.33 x 50.17mm 70A EPDM O-RingQuantity: 2
1P-0451: 1.92mm Thick Turbocharger Gasket
1P-0451: 1.92mm Thick Turbocharger GasketQuantity: 1
Showing 1 to 32 of 39Load More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert