Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsSafety & Visibility561-8098: LED Lights kit
Home
Upgrade & Repair KitsUpgrade KitsSafety & Visibility
561-8098: LED Lights kit
561-8098: LED Lights kit

Four (4) forward facing LED adjustable work lights (cab, frame, and boom mounted).

Brand: Cat

Product Images
561-8098: LED Lights kit
561-8098: LED Lights kit
561-8098: LED Lights kit
561-8098: LED Lights kit

Four (4) forward facing LED adjustable work lights (cab, frame, and boom mounted).

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

522-6532: 3mm Thick Lamp Mounting Bracket
522-6532: 3mm Thick Lamp Mounting BracketQuantity: 1
522-6531: 5mm Thick Mounting Plate
522-6531: 5mm Thick Mounting PlateQuantity: 2
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 2
2Y-3812: 9.52mm Minimum Internal Diameter Clip
2Y-3812: 9.52mm Minimum Internal Diameter ClipQuantity: 1
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 2
344-2356: CE Symbol Film Label
344-2356: CE Symbol Film LabelQuantity: 1
589-0437: Lamp Group-Flood
589-0437: Lamp Group-FloodQuantity: 4
204-1611: 397.00mm Length Standard Cable Strap
204-1611: 397.00mm Length Standard Cable StrapQuantity: 2
8T-4192: M12-1.75 x 25mm Hex Head Bolt
8T-4192: M12-1.75 x 25mm Hex Head BoltQuantity: 2
9X-2041: M10-1.5 x 20mm Rounded Pan Head Hexalobular Screw
9X-2041: M10-1.5 x 20mm Rounded Pan Head Hexalobular ScrewQuantity: 2
Showing 1 to 10 of 10
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert