Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareGrommets561-9077: Block Grommet (Half)
HomeHardware, Seals, & ConsumablesHardwareGrommets561-9077: Block Grommet (Half)
561-9077: Block Grommet (Half)

Cat® Block Grommet (Half Only), ID: 23mm (2X)

Brand: Cat

Product Images
561-9077: Block Grommet (Half)
561-9077: Block Grommet (Half)
561-9077: Block Grommet (Half)
561-9077: Block Grommet (Half)
561-9077: Block Grommet (Half)

Cat® Block Grommet (Half Only), ID: 23mm (2X)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 561-9077

Units of Measure

USMetric
Flange Thickness (in): 0.15
Flange Thickness (mm): 3.7
Overall Width (mm): 60.0
Hardness (Shore A): 70.0
Overall Width (in): 2.36
Inside Diameter (in): 0.91
Weight (kg): 0.06
Inside Diameter (mm): 23.0
Material: Chloroprene (CR) Rubber
Weight (lb): 0.13
Overall Height (in): 0.77
Overall Height (mm): 19.5
Overall Length (in): 3.23
Overall Length (mm): 82.0
Thickness (in): 2.36
Thickness (mm): 60.0
Type: Block Grommet
View More
Compatible Models for part number 561-9077

MULTI TERRAIN LOADER

257D3

COMPACT TRACK LOADER

299D3 XE 279D3 289D3 299D3 259D3

SKID STEER LOADER

242D3 246D3 236D3 279D3 289D3 272D3 XE 262D3 272D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced