Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsGround Engaging Tools562-7624: Wire Brush Kit (256mm ID)(Standard)(BA)
HomeUpgrade & Repair KitsRepair & Service KitsGround Engaging Tools562-7624: Wire Brush Kit (256mm ID)(Standard)(BA)
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 562-7624

Description:Offering unparalleled manufacturing precision, Cat? Wire Bristles provide a perfect clean-up tool for sweeping and windrowing dirt, rock, and other debris from job sites and flat surfaces. Manufactured from high quality materials with properties that maintain stiffness and a long wear life, our durable Wire Bristles make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools. Attributes:? Wire bristles provide a vigorous cleaning action for packed tough to clean surfaces Applications:? Streets, parking lots, job sites? Dirt, rock, and other debris

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 562-7624

We are still working on adding a specification for this part.

Compatible Models for part number 562-7624

MULTI TERRAIN LOADER

267 277B 277D 277C 257 297D2 257D3 297D XHP 287 277C2 267B 277 257D 297D 297C 287C2 247 247B3 287C 287B 287D 297D2 XHP

COMPACT TRACK LOADER

285XE 249D 289D 289C 279C2 279D3 249D3 259D 299D 299C 275 285 289C2 299D2 XHP 289D3 255 259D3 265 275XE 299D XHP 239D 279D 279C 239D3 299D3 XE 299D3 299D2

SKID STEER LOADER

226D 262D3 272D XHP 242D3 246D3 226B3 268B 216 256C 242D 228 226 270XE 272D3 XE 272D3 272D2 226D3 246B 246D 246C 236 232 250 232D 272C 272D 248 246 242 262 260 248B 236D 252 270 232D3 236D3 216B3 262B 262D 262C 272D2 XHP 265 262C2

BROOM

BA121

BROOM-ANGLE

BA118C BA18

COMPACT WHEEL LOADER

904H 906H2 906H 907H2 904B 908H2 907H 908H 903C2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced