Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity562-8088: C175 Repower Radiator Module Kit
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
562-8088: C175 Repower Radiator Module Kit
562-8088: C175 Repower Radiator Module Kit

Repower - Replacement of 3524 engine with C175 for 797B machine. Additional kits and parts required for conversion.

Brand: Cat

Product Images
562-8088: C175 Repower Radiator Module Kit
562-8088: C175 Repower Radiator Module Kit
562-8088: C175 Repower Radiator Module Kit

Repower - Replacement of 3524 engine with C175 for 797B machine. Additional kits and parts required for conversion.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Truck
797797B
View More
Truck
797797B
Warranty Information
Return Policy
Parts included in this kit

No results available.

216-7557: Interlocking Clip
216-7557: Interlocking ClipQuantity: 2
146-9473: Grommet Bumper
146-9473: Grommet BumperQuantity: 2
218-3258: 116.00mm Internal Diameter Rubber Grommet
218-3258: 116.00mm Internal Diameter Rubber GrommetQuantity: 2
250-2343: 1.78 x 18.77mm 70A EPDM O-Ring
250-2343: 1.78 x 18.77mm 70A EPDM O-RingQuantity: 3
288-0686: BRACKET
288-0686: BRACKETQuantity: 1
288-0688: GUSSET
288-0688: GUSSETQuantity: 2
287-6704: TUBE
287-6704: TUBEQuantity: 4
287-6705: TUBE
287-6705: TUBEQuantity: 2
288-6283: GRILL
288-6283: GRILLQuantity: 4
287-8321: BRACKET
287-8321: BRACKETQuantity: 1
287-8630: CHANNEL AS
287-8630: CHANNEL ASQuantity: 1
287-8631: CHANNEL
287-8631: CHANNELQuantity: 1
469-8899: TUBE AS
469-8899: TUBE ASQuantity: 1
469-8901: TUBE
469-8901: TUBEQuantity: 2
461-3299: Flange Adapter
461-3299: Flange AdapterQuantity: 1
462-7221: PLATE AS
462-7221: PLATE ASQuantity: 1
288-1335: Tube Assembly
288-1335: Tube AssemblyQuantity: 1
440-6286: 2 Piece Mounting Clip
440-6286: 2 Piece Mounting ClipQuantity: 2
1W-3601: 0.8mm Thick Coolant Level Gauge Gasket
1W-3601: 0.8mm Thick Coolant Level Gauge GasketQuantity: 1
1S-0286: 1/2" Radiator Taperlock Stud
1S-0286: 1/2" Radiator Taperlock StudQuantity: 1
113-4339: 10.50mm Internal Diameter Spacer
113-4339: 10.50mm Internal Diameter SpacerQuantity: 1
354-2244: 63.5mm ID Hydraulic Hoist Lines Hose
354-2244: 63.5mm ID Hydraulic Hoist Lines HoseQuantity: 1
5P-8112: 30mm Inner Diameter Flanged Rubber Grommet
5P-8112: 30mm Inner Diameter Flanged Rubber GrommetQuantity: 2
6V-8398: 1.78 x 12.47mm 90A NBR O-Ring
6V-8398: 1.78 x 12.47mm 90A NBR O-RingQuantity: 2
6V-8633: 13/16" X 1 1/16" Thread Straight Adapter
6V-8633: 13/16" X 1 1/16" Thread Straight AdapterQuantity: 1
6V-8785: 1 5/16" X 1 7/16" Tee Adapter
6V-8785: 1 5/16" X 1 7/16" Tee AdapterQuantity: 1
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 25
8T-4122: 5/8" ID Steel Flat Washer
8T-4122: 5/8" ID Steel Flat WasherQuantity: 16
8T-4139: M12-1.75 x 30mm Hex Head Bolt
8T-4139: M12-1.75 x 30mm Hex Head BoltQuantity: 48
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 5
8T-4779: M16-2 x 35mm Hex Head Bolt
8T-4779: M16-2 x 35mm Hex Head BoltQuantity: 2
8T-4910: M12-1.75 x 60mm Hex Head Bolt
8T-4910: M12-1.75 x 60mm Hex Head BoltQuantity: 6
Showing 1 to 32 of 185Load More
DescriptionSpecificationsCompatible Models
Description for part number 562-8088

We are still working on adding a description for this part.

Specifications for part number 562-8088

We are still working on adding a specification for this part.

Compatible Models for part number 562-8088

TRUCK

797 797B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert