Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience563-7575: A/C Conversion Kit
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience563-7575: A/C Conversion Kit
563-7575: A/C Conversion Kit

Provides components needed to convert a machine with a heater unit to also have air conditioning. Includes compressor, condensor, fan assembly, accumulator, a/c lines, v-belt, seals, and hardware.

Brand: Cat

Product Images
563-7575: A/C Conversion Kit
563-7575: A/C Conversion Kit

Provides components needed to convert a machine with a heater unit to also have air conditioning. Includes compressor, condensor, fan assembly, accumulator, a/c lines, v-belt, seals, and hardware.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

266-0299: 12 Volt Air Conditioner Rocker Switch
266-0299: 12 Volt Air Conditioner Rocker SwitchQuantity: 1
345-5046: Air-conditioning Hose
345-5046: Air-conditioning HoseQuantity: 1
345-5043: Air-conditioning Hose
345-5043: Air-conditioning HoseQuantity: 1
422-3355: Air Conditioner Lines Tube Assembly
422-3355: Air Conditioner Lines Tube AssemblyQuantity: 1
422-3353: Hose Assembly
422-3353: Hose AssemblyQuantity: 1
418-5827: Air Conditioner Instruction Plate
418-5827: Air Conditioner Instruction PlateQuantity: 1
535-7342: Air-conditioning Hose
535-7342: Air-conditioning HoseQuantity: 1
606-1394: Refrigerant Air Compressor
606-1394: Refrigerant Air CompressorQuantity: 1
342-9920: M8-1.25 x 20mm Hex Flange Head Bolt
342-9920: M8-1.25 x 20mm Hex Flange Head BoltQuantity: 1
236-6923: Pressure Switch
236-6923: Pressure SwitchQuantity: 1
9X-7383: 1.78 x 17.17mm 78A HNBR O-Ring
9X-7383: 1.78 x 17.17mm 78A HNBR O-RingQuantity: 4
208-9291: M10-1.5 x 20mm Hex Flange Head Bolt
208-9291: M10-1.5 x 20mm Hex Flange Head BoltQuantity: 1
149-6371: Compressor Clutch Pressure Switch
149-6371: Compressor Clutch Pressure SwitchQuantity: 1
104-3173: Single Hose P Clip
104-3173: Single Hose P ClipQuantity: 1
9M-8406: 15.88mm Internal Diameter Steel Loop Clip
9M-8406: 15.88mm Internal Diameter Steel Loop ClipQuantity: 4
9X-7380: 1.78 x 7.65mm 78A HNBR O-Ring
9X-7380: 1.78 x 7.65mm 78A HNBR O-RingQuantity: 2
9X-7382: 1.78 x 14mm 78A HNBR O-Ring
9X-7382: 1.78 x 14mm 78A HNBR O-RingQuantity: 3
131-3540: M8 x 1.25mm Hex Lock Nut
131-3540: M8 x 1.25mm Hex Lock NutQuantity: 3
206-2423: 22.00mm Length Saddle Clamp
206-2423: 22.00mm Length Saddle ClampQuantity: 2
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 12
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat WasherQuantity: 10
6D-4246: 19.05mm Internal Diameter Steel Loop Clip
6D-4246: 19.05mm Internal Diameter Steel Loop ClipQuantity: 1
7X-7729: M10 ID Steel Flat Washer
7X-7729: M10 ID Steel Flat WasherQuantity: 1
8T-4195: M10-1.5 x 30mm Hex Head Bolt
8T-4195: M10-1.5 x 30mm Hex Head BoltQuantity: 1
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 1
198-8354: 902mm Long Heavy-Duty V-Belt
198-8354: 902mm Long Heavy-Duty V-BeltQuantity: 1
210-3321: M8 Cylinder Block Cover Bolt Stud
210-3321: M8 Cylinder Block Cover Bolt StudQuantity: 2
345-3527: 5mm Thick Air Compressor Mount Plate
345-3527: 5mm Thick Air Compressor Mount PlateQuantity: 1
433-9330: 1-1/16" x 1-1/16" Air Conditioner Lines Fitting
433-9330: 1-1/16" x 1-1/16" Air Conditioner Lines FittingQuantity: 1
422-3352: Hose Assembly
422-3352: Hose AssemblyQuantity: 1
9X-2098: M8 x 1.25 Thread Taperlock Bolt Stud
9X-2098: M8 x 1.25 Thread Taperlock Bolt StudQuantity: 3
345-6079: Sleeve
345-6079: SleeveQuantity: 1
Showing 1 to 32 of 65Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 563-7575

We are still working on adding a specification for this part.

Compatible Models for part number 563-7575

MULTI TERRAIN LOADER

257D 257D3

COMPACT TRACK LOADER

259D 259D3

SKID STEER LOADER

242D3 236D3 236D 242D 272D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced