Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps564-9804: Hydraulic Piston Pump
HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps564-9804: Hydraulic Piston Pump
564-9804: Hydraulic Piston Pump

Cat® Hydraulic Piston Pump efficiently converts mechanical power into hydraulic energy, delivering high-pressure fluid to drive the equipment components

Brand: Cat

Product Images
564-9804: Hydraulic Piston Pump
564-9804: Hydraulic Piston Pump
564-9804: Hydraulic Piston Pump
564-9804: Hydraulic Piston Pump
564-9804: Hydraulic Piston Pump

Cat® Hydraulic Piston Pump efficiently converts mechanical power into hydraulic energy, delivering high-pressure fluid to drive the equipment components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 564-9804

Units of Measure

USMetric
Overall Length (mm): 255.9
Overall Length (in): 10.08
Overall Width (mm): 176.0
Overall Width (in): 6.93
Overall Height (mm): 191.0
Overall Height (in): 7.52
Number of Teeth: 15
Internal Thread: 9/16"-18UNF-2B, M10, 1-1/16"-12UN-2B
Weight (kg): 18.0
Weight (lb): 39.68
Material: Ductile (Spheroidal) Iron
View More
Compatible Models for part number 564-9804

EXCAVATOR

395 MH3295 374 3101

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced