Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates565-0875: Drum Scraper Bracket
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates565-0875: Drum Scraper Bracket
565-0875: Drum Scraper Bracket

Cat® Steel Drum Scraper Bracket

Brand: Cat

Product Images
565-0875: Drum Scraper Bracket
565-0875: Drum Scraper Bracket
565-0875: Drum Scraper Bracket
565-0875: Drum Scraper Bracket
565-0875: Drum Scraper Bracket

Cat® Steel Drum Scraper Bracket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 565-0875

Units of Measure

USMetric
Height (in): 1.95
Height (mm): 49.5
Length (in): 5.94
Length (mm): 150.8
Material: Steel,Alloy Zinc,Carbon Steel
Thickness (in): 0.31
Thickness (mm): 8.0
Width (in): 4.45
Width (mm): 113.0
View More
Compatible Models for part number 565-0875

ASPHALT COMPACTOR

CB7 CB10

INDUSTRIAL ENGINE

C4.4

COMPACTOR

CB8 CB7 CB10 CB13 CB15 CB16 CCS7 CCS9

VIBRATORY COMPACTOR

CB10 CB-64B CB-66B CB-68B CB7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced