Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Groups565-7928: Track Group
HomeUndercarriageTrack ComponentsTrack Groups565-7928: Track Group
565-7928: Track Group

Cat® Track Group 5 Tooth Master, Single Grouser, 41 Sections, PPR2, SALT, ES, 560mm Shoe Width, 202.81mm Track Pitch

Brand: Cat

Product Images
565-7928: Track Group
565-7928: Track Group
565-7928: Track Group
565-7928: Track Group
565-7928: Track Group

Cat® Track Group 5 Tooth Master, Single Grouser, 41 Sections, PPR2, SALT, ES, 560mm Shoe Width, 202.81mm Track Pitch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 565-7928

Units of Measure

USMetric
Link Inside Spread Sprocket (in): 3.516
Track Shoe Hole Type: Not Applicable
Shoe Width (mm): 560.0
Number of Track Sections: 41.0
Rotating Bushing Track (Rbt): No
Pin Retention System: Ppr2
UC System: HDXL
ARM: No
Shoe Width (in): 22.047
Number of Sections: 41
Hole Type: Not Applicable
Grease Track Type: Not Applicable
Link Inside Spread Sprocket (mm): 89.3
Bushing Inside Diameter (in): 2.864
Shoe Type: Es
Seal And Lube Type: SALT
Bushing Inside Diameter (mm): 72.75
Master Link Type: 5 Tooth Master
Track Pitch (mm): 202.81
Track Pitch (in): 7.985
Offset: Not Applicable
Track Bolt Thread: M20
Number of Grousers: Single
Clipped: No
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: M22
View More
Compatible Models for part number 565-7928

TRACK-TYPE TRACTOR

D6H XL D6R D6R III D6T D6T XL D6R II D6T XL PAT

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced