Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits565-8021: Oil Pan Gasket
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits565-8021: Oil Pan Gasket
565-8021: Oil Pan Gasket

Cat® 0.8mm Thick Oil Pan Gasket

Brand: Cat

Product Images
565-8021: Oil Pan Gasket
565-8021: Oil Pan Gasket
565-8021: Oil Pan Gasket
565-8021: Oil Pan Gasket
565-8021: Oil Pan Gasket

Cat® 0.8mm Thick Oil Pan Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 565-8021

Units of Measure

USMetric
Length (in): 46.08
Style: Flat
Length (mm): 1,170.38
Material: High sealability, sheet gasket material,Gasket,Rubber Gasket Gasket
Hole Size (mm): 10.7 (42X)
Thickness (in): 0.03
Thickness (mm): 0.8
Hole Size (in): 0.42 (42X)
Weight (kg): 0.03
Weight (lb): 0.06
Width (in): 15.26
Width (mm): 387.6
View More
Compatible Models for part number 565-8021

GENERATOR

SR4B XQP550

UNDERGROUND ART TRUCK

AD55 AD30 AD45B

GENERATOR SET

DE500 DE630 XQ1140 C18

ROTARY MIXER

RM800

RECLAIMER MIXER

RM800

ENGINE

C18

LOAD HAUL DUMP

R2900 XE

PETROLEUM ENGINE

C15 C18

MATERIAL HANDLER

MH3295

COLD PLANER

PM620 PM622 PM820 PM822

HYDRAULIC SHOVEL

6018 6015 6015 FS

ROAD RECLAIMER

RM600 RM800 RM500

GEN SET ENGINE

POWER SYS

ROTARY DRILL

MD6200

INDUSTRIAL ENGINE

C18 C15

FRONT SHOVEL

385C

EXCAVATOR

385C L 365C L 365C L MH 385C L MH 374F L 374D L 390D 390F 374F 390D L 390F L 385C FS 365C 385C

MOBILE HYD POWER UNIT

365C L 385C 385C L 390F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced