Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components567-4570: Basic Cylinder Group
HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components567-4570: Basic Cylinder Group
567-4570: Basic Cylinder Group

Cat® Basic Cylinder Group (Cylinder Group)

Brand: Cat

Product Images
567-4570: Basic Cylinder Group
567-4570: Basic Cylinder Group
567-4570: Basic Cylinder Group
567-4570: Basic Cylinder Group
567-4570: Basic Cylinder Group

Cat® Basic Cylinder Group (Cylinder Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 567-4570

Units of Measure

USMetric
Overall Length (mm): 145.5
Overall Length (in): 5.7
Overall Height (mm): 73.4
Overall Height (in): 2.9
Overall Width (mm): 92.0
Overall Width (in): 3.6
Bore Diameter (mm): 31.8
Bore Diameter (in): 1.3
Weight (kg): 2.6
Weight (lb): 5.7
Color: Medium Gloss Black
Material: Alloy Steel
View More
Compatible Models for part number 567-4570

MINI HYD EXCAVATOR

304E2 CR 303E CR 308E2CR 304E 303.5E2 CR 304E2 303.5E2 304D CR 304.5E2 303.5E 303.5D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced