Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings567-7553: 136mm Outside Diameter Sleeve Bearing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings567-7553: 136mm Outside Diameter Sleeve Bearing
567-7553: 136mm Outside Diameter Sleeve Bearing

Cat® 136mm Outside Diameter 64.5mm Long Sleeve Bearing for Circle Implements

Brand: Cat

Product Images
567-7553: 136mm Outside Diameter Sleeve Bearing
567-7553: 136mm Outside Diameter Sleeve Bearing
567-7553: 136mm Outside Diameter Sleeve Bearing
567-7553: 136mm Outside Diameter Sleeve Bearing
567-7553: 136mm Outside Diameter Sleeve Bearing

Cat® 136mm Outside Diameter 64.5mm Long Sleeve Bearing for Circle Implements

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 567-7553

Units of Measure

USMetric
Type: Straight Sleeve
Material: Steel,Alloy Nickel,Structural Steel
Inside Diameter (mm): 65.0
Outside Diameter (mm): 136.0
Overall Length (mm): 65.0
Internal Groove: No
External Groove: No
Cross Holes: No
Inside Diameter (in): 2.57
Outside Diameter (in): 5.35
Overall Length (in): 2.54
View More
Compatible Models for part number 567-7553

MOTOR GRADER

16GC 18M3 16M3 14M-3 14M3 16 14 18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced