Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsGround Engaging Tools567-8966: BLADE KIT
Home
Upgrade & Repair KitsRepair & Service KitsGround Engaging Tools
567-8966: BLADE KIT
567-8966: BLADE KIT

Blade replacement kit for S3015 Shear. Includes piercing tips cutters, bushing, shims, bolts and washer.

Brand: Cat

Product Images
567-8966: BLADE KIT
567-8966: BLADE KIT

Blade replacement kit for S3015 Shear. Includes piercing tips cutters, bushing, shims, bolts and washer.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

499-1757: 1mm Thick Shear Jaw Cutting Edge Shim
499-1757: 1mm Thick Shear Jaw Cutting Edge ShimQuantity: 3
499-1758: Cutting Edge Guide Cutter
499-1758: Cutting Edge Guide CutterQuantity: 1
499-1760: Shear Jaw Piercing Tip
499-1760: Shear Jaw Piercing TipQuantity: 1
499-1764: 1.6mm Thick Shear Jaw Cutting Edge Shim
499-1764: 1.6mm Thick Shear Jaw Cutting Edge ShimQuantity: 2
499-1765: 0.25mm Thick Shear Jaw Cutting Edge Shim
499-1765: 0.25mm Thick Shear Jaw Cutting Edge ShimQuantity: 1
499-1753: 1mm Shim
499-1753: 1mm ShimQuantity: 4
499-1755: 2mm Shim
499-1755: 2mm ShimQuantity: 2
499-1759: Cutting Edge Cross Cutter
499-1759: Cutting Edge Cross CutterQuantity: 1
499-1766: 0.5mm Thick Shear Jaw Cutting Edge Shim
499-1766: 0.5mm Thick Shear Jaw Cutting Edge ShimQuantity: 1
099-0169: M16-2 x 55mm Hex Head Bolt
099-0169: M16-2 x 55mm Hex Head BoltQuantity: 2
8T-4140: M16-2 x 60mm Hex Head Bolt
8T-4140: M16-2 x 60mm Hex Head BoltQuantity: 8
467-0143: Sleeve Bearing (Bushing)
467-0143: Sleeve Bearing (Bushing)Quantity: 6
106-9162: M16-2 x 85mm Hex Head Bolt
106-9162: M16-2 x 85mm Hex Head BoltQuantity: 4
7X-2555: BOLT
7X-2555: BOLTQuantity: 10
9X-8257: M16 ID Steel Flat Washer
9X-8257: M16 ID Steel Flat WasherQuantity: 24
499-1767: 1.6mm Thick Shear Jaw Cutting Edge Shim
499-1767: 1.6mm Thick Shear Jaw Cutting Edge ShimQuantity: 1
499-1754: Cutting Edge Fixed Cutter
499-1754: Cutting Edge Fixed CutterQuantity: 2
499-1756: Cutting Edge Moving Cutter
499-1756: Cutting Edge Moving CutterQuantity: 2
499-1761: Shear Jaw Piercing Tip
499-1761: Shear Jaw Piercing TipQuantity: 1
499-1762: 0.25mm Thick Shear Jaw Cutting Edge Shim
499-1762: 0.25mm Thick Shear Jaw Cutting Edge ShimQuantity: 2
499-1763: 0.5mm Thick Shear Jaw Cutting Edge Shim
499-1763: 0.5mm Thick Shear Jaw Cutting Edge ShimQuantity: 2
Showing 1 to 21 of 21
DescriptionSpecificationsCompatible Models
Specifications for part number 567-8966

We are still working on adding a specification for this part.

Compatible Models for part number 567-8966

SHEAR

S3015

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert