Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeFilters & FluidsFiltersEngine Oil Filters & Components569-8036: Lube Filter Element Kit (Engine Oil)
Home
Filters & FluidsFiltersEngine Oil Filters & Components
569-8036: Lube Filter Element Kit (Engine Oil)
569-8036: Lube Filter Element Kit (Engine Oil)

Cat® Lube Filter Element Kit (Engine Oil)

Brand: Cat

Product Images
569-8036: Lube Filter Element Kit (Engine Oil)
569-8036: Lube Filter Element Kit (Engine Oil)
569-8036: Lube Filter Element Kit (Engine Oil)
569-8036: Lube Filter Element Kit (Engine Oil)
569-8036: Lube Filter Element Kit (Engine Oil)

Cat® Lube Filter Element Kit (Engine Oil)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

6V-8002: 88.49mm Inside Diameter Seal-O-Ring
6V-8002: 88.49mm Inside Diameter Seal-O-RingQuantity: 1
505-3864: ELEMENT AS-L
505-3864: ELEMENT AS-LQuantity: 1
Showing 1 to 2 of 2
DescriptionSpecificationsCompatible Models
Specifications for part number 569-8036
Material: Corrosion Preventative Fluid
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 569-8036

COMPACT TRACK LOADER

285XE 255 265 275XE 275 285

GENERATOR SET

XQ60

ENGINE

C3.6

LOAD HAUL DUMP

OTHER

SOIL COMPACTOR

CS12 GC CP13 GC CS13 CS13 GC CS10 GC CP12 GC CP11 CP13 CS11 GC

BACKHOE LOADER

434 430 432 420XE 444 415 416 428 424 420

MATERIAL HANDLER

TH0642

WHEEL LOADER

908 907 906

COMPACT WHEEL LOADER

914 910 920

TELEHANDLER

TH1055 TH1255 TH0842

ASPHALT COMPACTOR

CW16 CB7 CB10

TRACK-TYPE TRACTOR

D2 D1 D3

ASPHALT PAVER

AP455 AP400

MINI HYD EXCAVATOR

308 310

WHEELED EXCAVATOR

M314-07 M314 M315

SKID STEER LOADER

250 260 270 270XE 265

INDUSTRIAL ENGINE

C2.8 C3.6

EXCAVATOR

312MHPU 313 GX 316 GC 313 GC 317 315 316 313 312 GC 316MHPU 3130EM 315 GC 317 GC

VIBRATORY COMPACTOR

CS11 GC CS512 GC CS10 GC CS7 CP7 CP11 GC CP12 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert