Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity570-1043: Screw to Connect Quick Disconnects Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity570-1043: Screw to Connect Quick Disconnects Kit
570-1043: Screw to Connect Quick Disconnects Kit

This kit provides parts to convert the 3/4 inch push-to-connect quick disconnect couplings into a screw-to-connect system.

Brand: Cat

Product Images
570-1043: Screw to Connect Quick Disconnects Kit
570-1043: Screw to Connect Quick Disconnects Kit

This kit provides parts to convert the 3/4 inch push-to-connect quick disconnect couplings into a screw-to-connect system.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

550-2156: 41mm Inner Dimeter Dust Cup
550-2156: 41mm Inner Dimeter Dust CupQuantity: 1
459-0688: Nipple-Quick Disconnect
459-0688: Nipple-Quick DisconnectQuantity: 1
8T-4196: M10-1.5 35mm Hex Head Bolt
8T-4196: M10-1.5 35mm Hex Head BoltQuantity: 2
459-0676: Coupling-Quick Disconnect
459-0676: Coupling-Quick DisconnectQuantity: 1
512-3494: Hydraulic Lines Cover
512-3494: Hydraulic Lines CoverQuantity: 1
517-2480: 17.8mm Inner Diameter Dust Cap
517-2480: 17.8mm Inner Diameter Dust CapQuantity: 1
570-4812: 4.76mm Thickness Wrench
570-4812: 4.76mm Thickness WrenchQuantity: 1
517-2478: Black Dust Cap
517-2478: Black Dust CapQuantity: 1
9X-2038: M6 ID Steel Flat Washer
9X-2038: M6 ID Steel Flat WasherQuantity: 5
7X-7729: M10 ID Steel Flat Washer
7X-7729: M10 ID Steel Flat WasherQuantity: 2
550-2155: 41mm Inner Diameter Dust Cap
550-2155: 41mm Inner Diameter Dust CapQuantity: 1
517-2479: Black Dust Cap
517-2479: Black Dust CapQuantity: 1
9X-2043: M6-1 x 14mm Rounded Truss Head Hexalobular Screw
9X-2043: M6-1 x 14mm Rounded Truss Head Hexalobular ScrewQuantity: 5
Showing 1 to 13 of 13
DescriptionSpecificationsCompatible Models
Description for part number 570-1043

This kit provides parts to replace the 3/4 inch push-to-connect quick disconnect block with a new 3/4 inch screw-to-connect block. Included are the male/female screw-to-connect quick disconnect couplings for the machine and the male/female screw-to-connect quick disconnect couplings for an attachment, quick disconnect block, sheetmetal cover, dust caps, and hardware.

View More
Specifications for part number 570-1043

We are still working on adding a specification for this part.

Compatible Models for part number 570-1043

MULTI TERRAIN LOADER

297D2 XHP 297D XHP

COMPACT TRACK LOADER

279D3 289D3 299D3 299D XHP 299D2 XHP

SKID STEER LOADER

272D XHP 246D3 272D2 XHP 262D3 272D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced