Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity570-1044: Flat Face Quick Disconnects Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity570-1044: Flat Face Quick Disconnects Kit
570-1044: Flat Face Quick Disconnects Kit

Kit Provides the complete kit to enable PTO driven worktools to be mounted to the rear of the Industrial loader.

Brand: Cat

Product Images
570-1044: Flat Face Quick Disconnects Kit
570-1044: Flat Face Quick Disconnects Kit

Kit Provides the complete kit to enable PTO driven worktools to be mounted to the rear of the Industrial loader.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

5K-9090: 1.78 X 27.22mm 90A NBR O-Ring
5K-9090: 1.78 X 27.22mm 90A NBR O-RingQuantity: 4
550-0925: Quick Disconnect Nipple Assembly
550-0925: Quick Disconnect Nipple AssemblyQuantity: 1
550-0926: Quick Disconnect Nipple Assembly
550-0926: Quick Disconnect Nipple AssemblyQuantity: 1
517-2479: Black Dust Cap
517-2479: Black Dust CapQuantity: 1
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
7M-8485: 2.95 x 29.74mm 90A NBR O-RingQuantity: 2
9X-2043: M6-1 x 14mm Rounded Truss Head Hexalobular Screw
9X-2043: M6-1 x 14mm Rounded Truss Head Hexalobular ScrewQuantity: 5
517-2484: Quick Disconnect Fitting Protective Dust Cap
517-2484: Quick Disconnect Fitting Protective Dust CapQuantity: 1
550-0927: Quick Disconnect Coupling Assembly
550-0927: Quick Disconnect Coupling AssemblyQuantity: 1
566-1404: Pressure Relief Knob Instruction film
566-1404: Pressure Relief Knob Instruction filmQuantity: 1
517-2482: 28mm Inner Diameter Dust Cap
517-2482: 28mm Inner Diameter Dust CapQuantity: 1
512-3494: Hydraulic Lines Cover
512-3494: Hydraulic Lines CoverQuantity: 1
512-4109: Hydraulic Manifold
512-4109: Hydraulic ManifoldQuantity: 1
517-2478: Black Dust Cap
517-2478: Black Dust CapQuantity: 1
517-2480: 17.8mm Inner Diameter Dust Cap
517-2480: 17.8mm Inner Diameter Dust CapQuantity: 1
8T-7813: 1 7/16″ X 1 5/16″ Straight Adapter
8T-7813: 1 7/16″ X 1 5/16″ Straight AdapterQuantity: 2
8T-8898: Straight Adapter
8T-8898: Straight AdapterQuantity: 2
183-7121: M10-1.5 x 35mm Hex Head Bolt
183-7121: M10-1.5 x 35mm Hex Head BoltQuantity: 2
7X-7729: M10 ID Steel Flat Washer
7X-7729: M10 ID Steel Flat WasherQuantity: 2
8T-1715: 3/4-16 Hex Head Straight Adapter
8T-1715: 3/4-16 Hex Head Straight AdapterQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
9X-2038: M6 ID Steel Flat Washer
9X-2038: M6 ID Steel Flat WasherQuantity: 5
Showing 1 to 21 of 21
DescriptionSpecificationsCompatible Models
Description for part number 570-1044

This kit provides parts to replace the 3/4 inch push-to-connect quick disconnect block with a new 3/4 inch push-to-connect block. Included are the male/female push-to-connect quick disconnect couplings, quick disconnect block, sheetmetal cover, dust caps, and hardware.

View More
Specifications for part number 570-1044

We are still working on adding a specification for this part.

Compatible Models for part number 570-1044

MULTI TERRAIN LOADER

297D2 XHP 297D XHP

COMPACT TRACK LOADER

279D3 289D3 299D3 299D XHP 299D2 XHP

SKID STEER LOADER

272D XHP 246D3 272D2 XHP 262D3 272D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced