Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsOther Cab Components570-4472: Roof Cab with Fiberglass Reinforced Vinyl
HomeCabsOther Cab Components570-4472: Roof Cab with Fiberglass Reinforced Vinyl
570-4472: Roof Cab with Fiberglass Reinforced Vinyl

Cat® Fiberglass Reinforced Vinyl Roof Cap used for installing Flood lighting

Brand: Cat

Product Images
570-4472: Roof Cab with Fiberglass Reinforced Vinyl
570-4472: Roof Cab with Fiberglass Reinforced Vinyl
570-4472: Roof Cab with Fiberglass Reinforced Vinyl
570-4472: Roof Cab with Fiberglass Reinforced Vinyl
570-4472: Roof Cab with Fiberglass Reinforced Vinyl

Cat® Fiberglass Reinforced Vinyl Roof Cap used for installing Flood lighting

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 570-4472

Units of Measure

USMetric
Material: Reinforced Vinyl,Polyester Plastic
Standard Color: Cat Yellow
Overall Length (mm): 1,510.0
Overall Width (mm): 1,552.0
Overall Height (mm): 59.0
Overall Length (in): 59.5
Overall Width (in): 61.1
Overall Height (in): 2.3
View More
Compatible Models for part number 570-4472

WHEEL LOADER

950GC 972M XE 966L 966 966M 962L 950M 962 972M 950L 950 962M 972 972L 982M 972XE 950 GC 980M 966M XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced