Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeWorkshop SuppliesToolsLevels, Measuring Tools, & Gauges570-4815: Valve Lash Feeler Gage Tool
HomeWorkshop SuppliesToolsLevels, Measuring Tools, & Gauges570-4815: Valve Lash Feeler Gage Tool
570-4815: Valve Lash Feeler Gage Tool

Cat® Valve Lash Feeler Gage Tool measures the valve lash clearance in engines, ensuring accurate and efficient engine performance

Brand: Cat

fallback-image
570-4815: Valve Lash Feeler Gage Tool

Cat® Valve Lash Feeler Gage Tool measures the valve lash clearance in engines, ensuring accurate and efficient engine performance

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 570-4815

The Valve Lash Feeler Gage Tool is used for maintaining accurate valve lash clearance in engines. This tool provides highly accurate measurements of the gap between the valve stem and rocker arm, facilitating efficient adjustments to maintain the clearance. Its easy-to-read markings allow technicians to perform quick and accurate valve lash adjustments with minimal effort.

Attributes:
• Facilitates efficient valve lash adjustments for optimal engine performance.
• Provides clear and accurate readings for effective maintenance.

Applications:
The Valve Lash Feeler Gage Tool facilitates the accurate measurement and adjustment of valve lash clearance, helps to maintain efficient engine operation, reduces wear on valve train components, and prevents potential engine damage.

View More
Specifications for part number 570-4815

Units of Measure

USMetric
Weight (kg): 2.446
Weight (lb): 5.393
Overall Length (mm): 406.4
Overall Length (in): 16.0
Overall Width (mm): 304.8
Overall Width (in): 12.0
Overall Height (mm): 57.2
Overall Height (in): 2.252
Material: Alloy Aluminum,Polyurethane Plastic
View More
Compatible Models for part number 570-4815

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced