Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Arrangements570-5036: 231.78mm Bore Diameter Lip Type Seal
HomeDrivetrainTransmissions & ComponentsTransmission Arrangements570-5036: 231.78mm Bore Diameter Lip Type Seal
570-5036: 231.78mm Bore Diameter Lip Type Seal

Cat® Lip Type Seal, FKM, Shaft Diameter: 196 mm

Brand: Cat

Product Images
570-5036: 231.78mm Bore Diameter Lip Type Seal
570-5036: 231.78mm Bore Diameter Lip Type Seal
570-5036: 231.78mm Bore Diameter Lip Type Seal
570-5036: 231.78mm Bore Diameter Lip Type Seal
570-5036: 231.78mm Bore Diameter Lip Type Seal

Cat® Lip Type Seal, FKM, Shaft Diameter: 196 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 570-5036

Units of Measure

USMetric
Seal Type: Lip Type Seal
Primary Sealing Material: FKM
Shaft Diameter (mm): 196.0
Outside Diameter (mm): 247.0
Width (mm): 24.0
Shaft Diameter (in): 7.7
Outside Diameter (in): 9.72
Width (in): 0.94
Material: Plastic Plastic,Fluoroelastomer (FKM) Rubber,Carbon Steel
View More
Compatible Models for part number 570-5036

PETROLEUM TRANSMISSION

TH55-E70 TH55FT-E90

PETROLEUM PACKAGE

TH55

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced