Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience571-6164: Radio Ready Kit
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience571-6164: Radio Ready Kit
571-6164: Radio Ready Kit

Provides Speakers, Wiring, Radio Box, Antenna and Cable, and hardware required to install a single DIN radio.

Brand: Cat

Product Images
571-6164: Radio Ready Kit
571-6164: Radio Ready Kit
571-6164: Radio Ready Kit

Provides Speakers, Wiring, Radio Box, Antenna and Cable, and hardware required to install a single DIN radio.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

258-4367: 4mm Thick Support Bracket
258-4367: 4mm Thick Support BracketQuantity: 2
258-4074: Radio Bracket
258-4074: Radio BracketQuantity: 1
8E-1118: Cabin Radio Antenna
8E-1118: Cabin Radio AntennaQuantity: 1
200-5728: Flange Radio Wiring Harness
200-5728: Flange Radio Wiring HarnessQuantity: 1
195-0936: M6x1 Hexagonal Threaded Insert
195-0936: M6x1 Hexagonal Threaded InsertQuantity: 4
8Y-5947: Ratchet Clip Fastener
8Y-5947: Ratchet Clip FastenerQuantity: 4
6V-7357: M6-1 x 25mm Hex Head Bolt
6V-7357: M6-1 x 25mm Hex Head BoltQuantity: 4
258-4039: Radio Cover Spacer
258-4039: Radio Cover SpacerQuantity: 1
345-6174: Dual Flange Symmetrical Grommet
345-6174: Dual Flange Symmetrical GrommetQuantity: 1
9U-8746: Radio Coaxial Cable
9U-8746: Radio Coaxial CableQuantity: 1
168-8772: 60 Watts Radio Speaker
168-8772: 60 Watts Radio SpeakerQuantity: 2
5P-4116: M8 ID Steel Flat Washer
5P-4116: M8 ID Steel Flat WasherQuantity: 1
571-6162: Radio Installation Cover
571-6162: Radio Installation CoverQuantity: 1
8T-4142: M5-0.8 x 12mm Hex Washer Head Screw
8T-4142: M5-0.8 x 12mm Hex Washer Head ScrewQuantity: 8
5C-7261: M8 x 1.25mm Hex Nut
5C-7261: M8 x 1.25mm Hex NutQuantity: 1
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat WasherQuantity: 4
Showing 1 to 16 of 16
DescriptionSpecificationsCompatible Models
Description for part number 571-6164

Description: Provides Speakers, Wiring, Radio Box, Antenna and Cable, and hardware required to install a single DIN radio.

View More
Specifications for part number 571-6164

We are still working on adding a specification for this part.

Compatible Models for part number 571-6164

MULTI TERRAIN LOADER

257D3 297D XHP 257D 277D 297D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 249D 239D 299D 289D 279D 289D3 259D3 239D3 299D3 XE 279D3 299D3 299D2 249D3 299D XHP 299D2 XHP

SKID STEER LOADER

242D3 246D3 226D3 226D 246D 236D 262D3 232D3 236D3 242D 232D 262D 272D 272D XHP 272D2 XHP 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced