Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity571-6876: Water Tank Kit
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
571-6876: Water Tank Kit
571-6876: Water Tank Kit

Kit provides 44 gallon capacity water tank that is mounted to the top of the cab. Includes tank, pump, filter, lines, mounting brackets and quick disconnect. Auxiliary port provides location for garden hose adapter to be added for easy ground filling.

Brand: Cat

Product Images
571-6876: Water Tank Kit
571-6876: Water Tank Kit
571-6876: Water Tank Kit
571-6876: Water Tank Kit
571-6876: Water Tank Kit

Kit provides 44 gallon capacity water tank that is mounted to the top of the cab. Includes tank, pump, filter, lines, mounting brackets and quick disconnect. Auxiliary port provides location for garden hose adapter to be added for easy ground filling.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

399-6169: Water Spray Tank Strap
399-6169: Water Spray Tank StrapQuantity: 2
433-9695: PLATE
433-9695: PLATEQuantity: 2
439-4991: 22mm Thick Spacer
439-4991: 22mm Thick SpacerQuantity: 8
594-0516: Right Hand Bracket
594-0516: Right Hand BracketQuantity: 1
167-0608: Body Panel Bulk Seal
167-0608: Body Panel Bulk SealQuantity: 82
2V-9121: Adapter-Straight
2V-9121: Adapter-StraightQuantity: 1
124-1917: 22.22mm Hex Size Permanent Coupling
124-1917: 22.22mm Hex Size Permanent CouplingQuantity: 1
124-1916: 17.46mm Hex Size Permanent Coupling
124-1916: 17.46mm Hex Size Permanent CouplingQuantity: 1
095-0912: CLIP
095-0912: CLIPQuantity: 4
166-2558: 1/4" Thread Quick Disconnect Coupling
166-2558: 1/4" Thread Quick Disconnect CouplingQuantity: 1
156-6175: 20.05mm Clamp Width Ladder Clip
156-6175: 20.05mm Clamp Width Ladder ClipQuantity: 1
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 3
5P-8246: M14 ID Steel Hard Washer
5P-8246: M14 ID Steel Hard WasherQuantity: 2
8T-7338: M16-2 x 45mm Hex Head Bolt
8T-7338: M16-2 x 45mm Hex Head BoltQuantity: 4
8T-0154: 18.80mm Internal Diameter Standard Hose Clamp
8T-0154: 18.80mm Internal Diameter Standard Hose ClampQuantity: 2
8T-4140: M16-2 x 60mm Hex Head Bolt
8T-4140: M16-2 x 60mm Hex Head BoltQuantity: 8
8T-4183: M12X1.75  Thread 40mm Long Bolt
8T-4183: M12X1.75  Thread 40mm Long BoltQuantity: 2
9X-2038: M6 ID Steel Flat Washer
9X-2038: M6 ID Steel Flat WasherQuantity: 4
433-9694: PLATE
433-9694: PLATEQuantity: 2
266-3316: M10-1.5 x 25mm Hex Flange Head Bolt
266-3316: M10-1.5 x 25mm Hex Flange Head BoltQuantity: 2
356-6112: Lighting Wiring Harness
356-6112: Lighting Wiring HarnessQuantity: 1
119-3859: No. 10 (.190)"-16 x 3/4" Rounded Pan Head Cross Slot Screw
119-3859: No. 10 (.190)"-16 x 3/4" Rounded Pan Head Cross Slot ScrewQuantity: 6
346-1836: Water Spray Tank Mounting Bracket
346-1836: Water Spray Tank Mounting BracketQuantity: 1
116-2001: Water Spray Tank Strainer
116-2001: Water Spray Tank StrainerQuantity: 1
111-4627: M6-1 x 30mm Rounded Pan Head Hexalobular Screw
111-4627: M6-1 x 30mm Rounded Pan Head Hexalobular ScrewQuantity: 4
3H-7654: 13.5mm Inner Diameter Washer
3H-7654: 13.5mm Inner Diameter WasherQuantity: 2
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat WasherQuantity: 4
4M-0061: 5/16''-18 x 3/4'' Hex Head Bolt
4M-0061: 5/16''-18 x 3/4'' Hex Head BoltQuantity: 2
5P-0767: 15.88mm Inner Diameter Bulk Hose
5P-0767: 15.88mm Inner Diameter Bulk HoseQuantity: 26
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 2
433-9693: 3mm Thick Coupling Bracket
433-9693: 3mm Thick Coupling BracketQuantity: 1
345-6073: 3mm Thick Two Bolt Mounting Clamp Plate
345-6073: 3mm Thick Two Bolt Mounting Clamp PlateQuantity: 2
Showing 1 to 32 of 51Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 571-6876

Units of Measure

USMetric
Overall Length (mm): 1,192.6
Overall Length (in): 46.95
Overall Height (mm): 653.6
Overall Height (in): 25.73
Overall Width (mm): 925.6
Overall Width (in): 36.44
Material: Acrylic Adhesive
View More
Compatible Models for part number 571-6876

MULTI TERRAIN LOADER

267 257D 277B 277D 297D 257 297D2 247 297D XHP 287 247B3 267B 287B 287D 277 297D2 XHP 257B3

COMPACT TRACK LOADER

249D 289D 299D XHP 259D 239D 299D 279D 259B3 299D2 299D2 XHP

SKID STEER LOADER

242B3 226D 246B 246D 236 232 236B3 232D 272D 272D XHP 248 246 242 262 226B3 248B 268B 216 236D 252 252B3 216B3 242D 262B 262D 228 272D2 XHP 226 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert