Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsOther Differential Components573-6371: Pinion-Differential Bevel
HomeDrivetrainDifferentialsOther Differential Components573-6371: Pinion-Differential Bevel
573-6371: Pinion-Differential Bevel

Cat® Differential Bevel Pinion

Brand: Cat

Product Images
573-6371: Pinion-Differential Bevel
573-6371: Pinion-Differential Bevel
573-6371: Pinion-Differential Bevel
573-6371: Pinion-Differential Bevel
573-6371: Pinion-Differential Bevel

Cat® Differential Bevel Pinion

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 573-6371

Description:
Bevel pinion for use in differential systems to transmit power from drive shaft to axle shafts.

Attributes:
• Material: Steel
• Bevel Gear Number of Teeth: 10
• Cat® final drive gears are engineered to maximize system performance and balanced system life. Cat final drive gears have the metallurgy, heat treatment, tooth profile and surface finishing that maximize the life of the mating gears and ensure that the final drives are maintaining optimal performance

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 573-6371

Units of Measure

USMetric
Material Description: Steel
Number of Teeth: 10
Outside Diameter (mm): 94.7
Inside Diameter (mm): 34.0
Outside Diameter (in): 3.728
Inside Diameter (in): 1.338
Material: Low_Alloy Steel,Low Alloy Steel
View More
Compatible Models for part number 573-6371

WHEEL LOADER

950GC 950 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced