Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates574-0174: Pad-Wear Guide
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates
574-0174: Pad-Wear Guide
574-0174: Pad-Wear Guide

Wear Guide Pad

Brand: Cat

Product Images
574-0174: Pad-Wear Guide
574-0174: Pad-Wear Guide
574-0174: Pad-Wear Guide
574-0174: Pad-Wear Guide
574-0174: Pad-Wear Guide

Wear Guide Pad

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Wear guide pad for the rotary drive on certain Rotary Blasthole Drill models.

Attributes:
• Bronze wear pad • Hole Size: 15 mm (0.60 in) (2X)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Wear guide pad for the rotary drive on certain Rotary Blasthole Drill models.

Attributes:
• Bronze wear pad • Hole Size: 15 mm (0.60 in) (2X)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Material: Bronze,Aluminum Bronze Bronze
Overall Length (mm): 178
Overall Width (mm): 49
Material Thickness (mm): 25
Overall Length (in): 7.00
Overall Width (in): 1.93
Material Thickness (in): 1.00
Units of MeasureUSMetric
Material: Bronze,Aluminum Bronze Bronze
Overall Length (mm): 178
Overall Width (mm): 49
View More
Compatible Models
Compatible Models
Rotary Drill
MD6200
View More
Rotary Drill
MD6200
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert