Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings574-2692: CAT Identification Film
HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings574-2692: CAT Identification Film
574-2692: CAT Identification Film

Cat® 685.9mm Long CAT Identification Film for boom

Brand: Cat

Product Images
574-2692: CAT Identification Film
574-2692: CAT Identification Film
574-2692: CAT Identification Film
574-2692: CAT Identification Film
574-2692: CAT Identification Film

Cat® 685.9mm Long CAT Identification Film for boom

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 574-2692

Units of Measure

USMetric
Type: Modern Hex Trademark Film
Length (mm): 686.0
Width (mm): 420.0
Length (in): 27.0
Width (in): 16.54
Material: PVC Plastic
View More
Compatible Models for part number 574-2692

ASPHALT COMPACTOR

CW16

ROTARY DRILL

MD6310

FORESTRY PRODUCTS

548 FM528 LL FM528 538 558

PNEUMATIC COMPACTOR

CW-16

INDUSTRIAL ENGINE

C4.4

LOG LOADR FORST MACH

558

EXCAVATOR

320 326 GC 321 320D L 323 GX 568 FM 326 324 330 GC 325 322 323 326GC M320GC FM558 OTHER FM538 320D 323 GC 323GC 323D3 330 320D3 GC 320 GX 333 GC 558 335 320D3 333 320GX FM548 330GC 320 GC

MOTOR GRADER

120

MOBILE HYD POWER UNIT

330 MHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced