Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes575-5014: Tube Assembly
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes575-5014: Tube Assembly
575-5014: Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
575-5014: Tube Assembly
575-5014: Tube Assembly
575-5014: Tube Assembly
575-5014: Tube Assembly
575-5014: Tube Assembly

Fluid Carrying Tube Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 575-5014

Units of Measure

USMetric
Outer Diameter (mm): 10.0
Overall Length (mm): 191.8
Overall Length (in): 7.55
Outer Diameter (in): 0.37
Overall Height (mm): 45.0
Approximate Overall Length (mm): 317.0
Material: Steel,Carbon Steel,Alloy Mixed: Metal
Overall Height (in): 1.77
Overall Width (mm): 136.7
Overall Width (in): 5.38
Hex Size (mm): 20.64
Hex Size (in): 0.81
Width (mm): 17.0
Width (in): 0.67
Thread Size (in): 42,690.00
Sleeve Inner Diameter or Thread (mm): 9.68
Sleeve Inner Diameter or Thread (in): 0.38
Sleeve Length (mm): 9.5
Sleeve Length (in): 0.37
Working Pressure (kPa): 28,000.0
Working Pressure (psi): 4,061.06
Color: Yellow
Weight (kg): 0.16
Weight (lb): 0.3
Material Description: Steel Tubing
Connector: Swivel Nut
Connector Type: ORFS
View More
Compatible Models for part number 575-5014

MINI HYD EXCAVATOR

303.5CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced