Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsCouplers576-1206: S40 Pin Grabber 5-6 Ton Mini Excavators
Home
AttachmentsCouplers
576-1206: S40 Pin Grabber 5-6 Ton Mini Excavators
576-1206: S40 Pin Grabber 5-6 Ton Mini Excavators

The S Type Coupler is a pin grabber style dedicated coupler. It ensures an exchangeability of tools within a fleet of machines with different platforms. Consistent tight fit to attachment, low offset, and reliability are the key features.

Brand: Cat

Product Images
576-1206: S40 Pin Grabber 5-6 Ton Mini Excavators
576-1206: S40 Pin Grabber 5-6 Ton Mini Excavators
576-1206: S40 Pin Grabber 5-6 Ton Mini Excavators
576-1206: S40 Pin Grabber 5-6 Ton Mini Excavators
576-1206: S40 Pin Grabber 5-6 Ton Mini Excavators
576-1206: S40 Pin Grabber 5-6 Ton Mini Excavators
576-1206: S40 Pin Grabber 5-6 Ton Mini Excavators
576-1206: S40 Pin Grabber 5-6 Ton Mini Excavators

The S Type Coupler is a pin grabber style dedicated coupler. It ensures an exchangeability of tools within a fleet of machines with different platforms. Consistent tight fit to attachment, low offset, and reliability are the key features.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® S Type Couplers for Mini Excavators are an optimal design for a dedicated quick coupler solution. Low offset, pin grabber ability, and a wedge type locking system ensures a tight fit, no attachment play during use. It also creates the solution to exchange work tools among different platforms and brands. In combination with the Tilt Rotate System that can be equipped with an S Type Coupler and the variety of different buckets offered, it provides a complete attachment solution for Mini Excavators. The coupler is designed with the highest safety standards and comes with a visible locking mechanism.

Cat® S Type Couplers for Mini Excavators are an optimal design for a dedicated quick coupler solution. Low offset, pin grabber ability, and a wedge type locking system ensures a tight fit, no attachment play during use. It also creates the solution to exchange work tools among different platforms and brands. In combination with the Tilt Rotate System that can be equipped with an S Type Coupler and the variety of different buckets offered, it provides a complete attachment solution for Mini Excavators. The coupler is designed with the highest safety standards and comes with a visible locking mechanism.

Specifications
Specifications
Units of MeasureUSMetric
Weight: 105.8 lb
Weight: 48 kg
Lifting Hook Capacity: 2000 kg
Lifting Hook Capacity: 4409.2 lb
Width: 281 mm
Width: 11.1 in
Overall Length: 496 mm
Overall Length: 19.5 in
Overall Height: 271 mm
Overall Height: 10.7 in
Pin Diameter: 1.8 in
Pin Diameter: 45 mm
Machine Class: 5-6 Ton Mini Excavators
Interface Type: Pin On
Required Hydraulics: Dedicated Factory Installed
Maximum Operating Pressure: 300 bar
Maximum Operating Pressure: 4351.1 psi
Coupler Type: S-40 Pin Grabber
Units of MeasureUSMetric
Weight: 105.8 lb
Weight: 48 kg
Lifting Hook Capacity: 2000 kg
View More
Compatible Models
Compatible Models
Quick Coupler
COUPLER
View More
Quick Coupler
COUPLER
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 576-1206
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 576-1206

Cat® S Type Couplers for Mini Excavators are an optimal design for a dedicated quick coupler solution. Low offset, pin grabber ability, and a wedge type locking system ensures a tight fit, no attachment play during use. It also creates the solution to exchange work tools among different platforms and brands. In combination with the Tilt Rotate System that can be equipped with an S Type Coupler and the variety of different buckets offered, it provides a complete attachment solution for Mini Excavators. The coupler is designed with the highest safety standards and comes with a visible locking mechanism.

View More
Specifications for part number 576-1206

Units of Measure

USMetric
Weight: 105.8 lb
Weight: 48 kg
Lifting Hook Capacity: 2000 kg
Lifting Hook Capacity: 4409.2 lb
Width: 281 mm
Width: 11.1 in
Overall Length: 496 mm
Overall Length: 19.5 in
Overall Height: 271 mm
Overall Height: 10.7 in
Pin Diameter: 1.8 in
Pin Diameter: 45 mm
Machine Class: 5-6 Ton Mini Excavators
Interface Type: Pin On
Required Hydraulics: Dedicated Factory Installed
Maximum Operating Pressure: 300 bar
Maximum Operating Pressure: 4351.1 psi
Coupler Type: S-40 Pin Grabber
View More
Compatible Models for part number 576-1206

QUICK COUPLER

COUPLER

View More
Related parts
585-0422
585-0422: TRS6, S40 / S40, Grapple, 5-6 Ton Mini Excavators
Check Price
585-0421
585-0421: TRS6, S40 / S40, 5-6 Ton Mini Excavators
Check Price
586-5955
586-5955: 680 mm (27 in)
Check Price
586-5943
586-5943: 320 mm (12 in)
Check Price
586-5948
586-5948: 1200 mm (47 in)
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert