Earn up to $150 value in Cat® Credits

Details
Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeAttachmentsCouplers576-1207: S40 Pin Grabber LCS 5-6 Ton Mini Excavators
Home
AttachmentsCouplers
576-1207: S40 Pin Grabber LCS 5-6 Ton Mini Excavators
576-1207: S40 Pin Grabber LCS 5-6 Ton Mini Excavators

The S Type Coupler is a pin grabber style dedicated coupler. It ensures an exchangeability of tools within a fleet of machines with different platforms. Consistent tight fit to attachment, low offset, and reliability are the key features.

Brand: Cat

Product Images
576-1207: S40 Pin Grabber LCS 5-6 Ton Mini Excavators
576-1207: S40 Pin Grabber LCS 5-6 Ton Mini Excavators
576-1207: S40 Pin Grabber LCS 5-6 Ton Mini Excavators
576-1207: S40 Pin Grabber LCS 5-6 Ton Mini Excavators
576-1207: S40 Pin Grabber LCS 5-6 Ton Mini Excavators
576-1207: S40 Pin Grabber LCS 5-6 Ton Mini Excavators
576-1207: S40 Pin Grabber LCS 5-6 Ton Mini Excavators
576-1207: S40 Pin Grabber LCS 5-6 Ton Mini Excavators

The S Type Coupler is a pin grabber style dedicated coupler. It ensures an exchangeability of tools within a fleet of machines with different platforms. Consistent tight fit to attachment, low offset, and reliability are the key features.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
585-0421
585-0421: TRS6, S40 / S40, 5-6 Ton Mini Excavators
Check Price
586-5955
586-5955: 680 mm (27 in)
Check Price
585-0422
585-0422: TRS6, S40 / S40, Grapple, 5-6 Ton Mini Excavators
Check Price
586-5943
586-5943: 320 mm (12 in)
Check Price
586-5948
586-5948: 1200 mm (47 in)
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert