Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsLink Assemblies576-4687: Link Assembly
HomeUndercarriageTrack ComponentsLink Assemblies576-4687: Link Assembly
576-4687: Link Assembly

Cat® Link Assembly GLT, Clamp Master, 44 Sections, Press Fit, SALT, 190mm Track Pitch

Brand: Cat

Product Images
576-4687: Link Assembly
576-4687: Link Assembly
576-4687: Link Assembly
576-4687: Link Assembly
576-4687: Link Assembly

Cat® Link Assembly GLT, Clamp Master, 44 Sections, Press Fit, SALT, 190mm Track Pitch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 576-4687

Units of Measure

USMetric
Link Inside Spread Sprocket (in): 3.094
Number of Track Sections: 44.0
Rotating Bushing Track (Rbt): No
Pin Retention System: Press Fit
Rail To Bushing OD (mm): 29.7
Link Inside Spread Roller (in): 3.614
UC System: HDXL
Rail To Bushing OD (in): 1.169
Shoe Bolt Hole Spacing B (mm): 119.6
Shoe Bolt Hole Spacing C (mm): 155.6
Link Inside Spread Roller (mm): 91.8
Link Height (mm): 106
Shoe Bolt Hole Spacing A (in): 2.717
Shoe Bolt Hole Spacing A (mm): 69
Number of Sections: 44
Link Outside Spread (in): 6.567
Bushing OD (in): 2.39
Shoe Bolt Hole Spacing B (in): 4.709
Bushing OD (mm): 60.7
Bolt Hole Diameter (in): 0.827
Grease Track Type: GLT
Link Inside Spread Sprocket (mm): 78.6
Link Outside Spread (mm): 166.8
Seal And Lube Type: SALT
Bolt Hole Diameter (mm): 21
Master Link Type: Clamp Master
Track Pitch (mm): 190.0
Rail To Pin Boss OD (mm): 33.7
Track Pitch (in): 7.48
Rail To Pin Boss OD (in): 1.327
Track Bolt Thread: M20
Shoe Bolt Hole Spacing C (in): 6.126
Pin Length (in): 8.307
Link Height (in): 4.173
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: M20
Pin Length (mm): 211
View More
Compatible Models for part number 576-4687

EXCAVATOR

313 313D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced