Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemExhaust Valves579-3294: Exhaust Valve Seat Insert
HomeEngineExhaust SystemExhaust Valves579-3294: Exhaust Valve Seat Insert
579-3294: Exhaust Valve Seat Insert

Cat® Exhaust Valve Seat Insert Used In Engine Cylinder Head

Brand: Cat

Product Images
579-3294: Exhaust Valve Seat Insert
579-3294: Exhaust Valve Seat Insert
579-3294: Exhaust Valve Seat Insert
579-3294: Exhaust Valve Seat Insert
579-3294: Exhaust Valve Seat Insert

Cat® Exhaust Valve Seat Insert Used In Engine Cylinder Head

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 579-3294

An Exhaust Valve Seat Insert is inserted into the cylinder head of an engine that helps to ensure a proper seal between the exhaust valve and the cylinder head. It provides a precise and stable location for the exhaust valve to seal against, helping to maintain a proper compression ratio and prevent leakage of combustion gases.

Attributes:
• Manufactured to precise specifications and built for durability, reliability, and productivity.
• Provide better heat dissipation and resistance to wear.

Applications:
An Exhaust Valve Seat Insert serves as a seating surface for the exhaust valve to seal against when it closes.

View More
Specifications for part number 579-3294

Units of Measure

USMetric
Outside Diameter (mm): 61.12
Inside Diameter (mm): 48.7
Height (mm): 9.37
Outside Diameter (in): 2.406
Inside Diameter (in): 1.917
Height (in): 0.364
Material: Alloy Iron
View More
Compatible Models for part number 579-3294

GENERATOR

SR5

GENERATOR SET

C175-16 SR5 C175-16GENSET C175-20

ENGINE

C175-20

TRUCK

797F 797 793F 795F AC 794 AC 795F XQ 793F CMD 793F OEM 797B 793F XQ

OFF HIGHWAY TRUCK

793 798 794 AC 796 AC 793F 798 AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced