Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins581-0124: 34.925mm Diameter Blade Frame Pin
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins581-0124: 34.925mm Diameter Blade Frame Pin
581-0124: 34.925mm Diameter Blade Frame Pin

Cat® Blade Frame Pin secures the blade frame and connects the link to the blade frame, ensuring stability and proper alignment.

Brand: Cat

Product Images
581-0124: 34.925mm Diameter Blade Frame Pin
581-0124: 34.925mm Diameter Blade Frame Pin
581-0124: 34.925mm Diameter Blade Frame Pin
581-0124: 34.925mm Diameter Blade Frame Pin
581-0124: 34.925mm Diameter Blade Frame Pin

Cat® Blade Frame Pin secures the blade frame and connects the link to the blade frame, ensuring stability and proper alignment.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 581-0124

Description:
Cat machine linkage pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine cat pins and sleeve bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

Attributes:
• Pin Type: Cross hole
• Material: Steel
• Pin Diameter: 34.848 mm (1.371 in)
• Pin Length: 207.2 mm (8.157 in)

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 581-0124

Units of Measure

USMetric
Material: Steel,Carbon Steel,Alloy Zinc
Pin Type: Cross Hole
Material Description: Steel
Pin Diameter (mm): 34.848
Plating: Zinc Plated
Length (mm): 207.2
Pin Diameter (in): 1.371
Length (in): 8.157
Removal Aid / Feature: No Puller Hole
Diameter (in): 1.374
Diameter (mm): 34.89
Pin Length (in): 8.157
Pin Length (mm): 207.2
View More
Compatible Models for part number 581-0124

BOX BLADE

BB124 BB121

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced