Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionHalf Arrow Segments581-6907: Left Hand Side Corner Protector
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionHalf Arrow Segments581-6907: Left Hand Side Corner Protector
581-6907: Left Hand Side Corner Protector

Cat® Left Hand Side Corner Protector in a bucket enhances durability and safeguards against wear and tear in heavy-duty applications

Brand: Cat

Product Images
581-6907: Left Hand Side Corner Protector
581-6907: Left Hand Side Corner Protector
581-6907: Left Hand Side Corner Protector
581-6907: Left Hand Side Corner Protector
581-6907: Left Hand Side Corner Protector

Cat® Left Hand Side Corner Protector in a bucket enhances durability and safeguards against wear and tear in heavy-duty applications

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 581-6907

A Left Hand Side Corner Protector in a bucket assembly is a robust component designed to safeguard the corners of the bucket. It is typically made of reinforced steel casting and is firmly attached to the bucket's edges. The main purpose of these protectors is to enhance the bucket's durability and longevity, reducing wear and tear caused by constant use and rough conditions. They play a crucial role in heavy-duty industries like construction, mining, and material handling, where buckets are frequently subjected to abrasive materials and impacts. These protectors help maintain the bucket's structural integrity and extend its service life by minimizing damage to the bucket's corners. They reduce maintenance costs by mitigating the need for frequent bucket replacements, making them a valuable investment for efficient and long-lasting bucket assemblies.

Attributes:
• Protects the bucket corners from wear and tear caused by rough conditions and abrasive materials
• Brinell hardness is 2.7 – 3.0 (BHN 415-512) and minimum hardness is BR 3.2 (BHN 365) at 20mm depth
• Maintains the structural integrity of the bucket, allowing for smoother operations and improved productivity
• Minimizes maintenance expenses by reducing the need for frequent bucket repairs or replacements

Applications:
This Left Hand Side Corner Protector in bucket assemblies covers the bucket edges from abrasion and offers enhanced durability, safety, and efficiency by safeguarding against wear, extending the bucket's lifespan.

View More
Specifications for part number 581-6907

Units of Measure

USMetric
Position: Lh Corner
Material: Low Alloy Steel
Wear or Durability: Standard
Thickness (in): 3.346
Depth (mm): 467.0
Thickness (mm): 85.0
Depth (in): 18.386
Width (mm): 381.7
Bottom Strap Length (mm): 171.6
Attachment Method: Weld-on
Bottom Strap Length (in): 6.756
Spade Angle: 10.0
Width (in): 15.028
View More
Compatible Models for part number 581-6907

LOAD HAUL DUMP

R1700G R1700 XE R3000H R1600H R2900 XE R2900 R1700

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced