Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements581-8945: 178.52mm Inner Diameter Cup Bearing
HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements581-8945: 178.52mm Inner Diameter Cup Bearing
581-8945: 178.52mm Inner Diameter Cup Bearing

Cat® 178.52mm Inner Diameter Cup Bearing used in Gears and Transmission

Brand: Cat

Product Images
581-8945: 178.52mm Inner Diameter Cup Bearing
581-8945: 178.52mm Inner Diameter Cup Bearing

Cat® 178.52mm Inner Diameter Cup Bearing used in Gears and Transmission

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 581-8945
Material: Carbon Steel
View More
Compatible Models for part number 581-8945

WHEEL SKIDDER

535D 555D 545D 545C 525D 545

CHALLENGER

65E 85E MT800 75E 95E

SOIL COMPACTOR

815F II 815K 815F

LOAD HAUL DUMP

R1600 R1600G R1600H

WHEEL DOZER

814F II 844 814K 854G 814F 854K 844H 844K

LANDFILL COMPACTOR

816F II 816K 816F

MOTOR GRADER

16M 18M3 16M3 16 18 14M 16GC

WHEEL LOADER

972G II 966F II 993K 972G 992C 972H 992G 992K 814K 966F 990 II 966H 966G 962H 970F 966G II 990K 990H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced