Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws581-9331: CAP-SCREW
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws581-9331: CAP-SCREW
581-9331: CAP-SCREW

Brand: Cat

fallback-image
581-9331: CAP-SCREW

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Description for part number 581-9331

We are still working on adding a description for this part.

Specifications for part number 581-9331

Units of Measure

USMetric
Hand of Thread: RH
Material: Carbon Steel
Thread Size (dia x pitch) (mm): M4x0.7
Grip Length (in): 0.055
Bolt Type: Rounded Head (pan)
Thread Size (in): 0
Bolt Length (in): 0.315
Thread Size (mm): M4
Grip Length (mm): 1.4
Bolt Length (mm): 8.0
View More
Compatible Models for part number 581-9331

ROTARY DRILL

MD6380 MD6250 MD6200 MD6310

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced