Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack AdjustmentTrack Tensioner and Adjuster Components582-4631: Track Adjuster Cylinder
HomeUndercarriageTrack AdjustmentTrack Tensioner and Adjuster Components582-4631: Track Adjuster Cylinder
582-4631: Track Adjuster Cylinder

Cat® Cylinder

Brand: Cat

Product Images
582-4631: Track Adjuster Cylinder
582-4631: Track Adjuster Cylinder
582-4631: Track Adjuster Cylinder
582-4631: Track Adjuster Cylinder
582-4631: Track Adjuster Cylinder

Cat® Cylinder

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 582-4631

Units of Measure

USMetric
Material: Cast Iron,Ductile (Spheroidal) Iron
Length (in): 11.64
Thread Size (in): 5/8-18 (2X)
Track Tensioner Component Type: Cylinder
Bore Diameter (mm): 70.0
Thread Size (mm): M10X1.5 (2X)
Height (in): 5.2
Width (mm): 150.0
Port Type: SAE -16 STOR port (1-5/16-12)
Height (mm): 132.0
Bore Diameter (in): 2.76
Length (mm): 321.0
Width (in): 5.9
View More
Compatible Models for part number 582-4631

TRACK-TYPE TRACTOR

D5R LGP D5R XL D6N LGP D6M D6N D5R2 D6N OEM D6N XL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced