Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Compact Wheel Loader583-3598: 2.1 m3 (2.7 yd3), IT Coupler, Bolt-On Cutting Edge
HomeAttachmentsBuckets - Compact Wheel Loader583-3598: 2.1 m3 (2.7 yd3), IT Coupler, Bolt-On Cutting Edge
583-3598: 2.1 m3 (2.7 yd3), IT Coupler, Bolt-On Cutting Edge

Increased dump height equals better performance in loading applications.

Brand: Cat

Product Images
583-3598: 2.1 m3 (2.7 yd3), IT Coupler, Bolt-On Cutting Edge
583-3598: 2.1 m3 (2.7 yd3), IT Coupler, Bolt-On Cutting Edge
583-3598: 2.1 m3 (2.7 yd3), IT Coupler, Bolt-On Cutting Edge
583-3598: 2.1 m3 (2.7 yd3), IT Coupler, Bolt-On Cutting Edge
583-3598: 2.1 m3 (2.7 yd3), IT Coupler, Bolt-On Cutting Edge
583-3598: 2.1 m3 (2.7 yd3), IT Coupler, Bolt-On Cutting Edge
583-3598: 2.1 m3 (2.7 yd3), IT Coupler, Bolt-On Cutting Edge
583-3598: 2.1 m3 (2.7 yd3), IT Coupler, Bolt-On Cutting Edge

Increased dump height equals better performance in loading applications.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 583-3598

Cat® High Dump Buckets for Compact Wheel Loaders feature greatly increased dump height over standard material handling buckets. Whether loading trucks, feeding compactors or just working in the pile, Cat High Dump Buckets offer the performance you need.

View More
Specifications for part number 583-3598

Units of Measure

USMetric
Width: 2366 mm
Width: 93.1 in
Height: 58 in
Height: 1472 mm
Weight: 3157 lb
Weight: 1432 kg
Length: 1645 mm
Length: 64.8 in
Capacity: 2.1 m³
Capacity: 2.7 yd³
Base Edge Thickness: 1 in
Base Edge Thickness: 25 mm
Cutting Edge Thickness: 19 mm
Cutting Edge Thickness: 0.7 in
Interface Type: IT Coupler
Required Hydraulics: 3rd Function
Edge Type: Bolt-On Cutting Edge
Interface Type: IT Coupler
Compatibility: 920,914
View More
Compatible Models for part number 583-3598

COMPACT WHEEL LOADER

914 914K 914M 920 918M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced