Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience583-6485: Front Door - Polycarbonate
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience583-6485: Front Door - Polycarbonate
583-6485: Front Door - Polycarbonate

Polycarbonate front door kit to convert an open canopy machine into an enclosed cab machine (side windows sold separately).

Brand: Cat

Product Images
583-6485: Front Door - Polycarbonate
583-6485: Front Door - Polycarbonate
583-6485: Front Door - Polycarbonate

Polycarbonate front door kit to convert an open canopy machine into an enclosed cab machine (side windows sold separately).

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

258-4141: 19mm Bundle Diameter Very High Bond Adhesive Clip
258-4141: 19mm Bundle Diameter Very High Bond Adhesive ClipQuantity: 3
332-0194: 175.00mm Length Cable Strap
332-0194: 175.00mm Length Cable StrapQuantity: 3
345-6025: 5mm Thick Right Hand Cabin Accessory Cover
345-6025: 5mm Thick Right Hand Cabin Accessory CoverQuantity: 1
418-5944: Window Washer Tank
418-5944: Window Washer TankQuantity: 1
388-8028: 10mm Internal Diameter Rubber Spacer
388-8028: 10mm Internal Diameter Rubber SpacerQuantity: 5
215-6406: M6-1 x 16mm Rounded Pan Head Hexalobular Screw
215-6406: M6-1 x 16mm Rounded Pan Head Hexalobular ScrewQuantity: 3
178-9983: M4X0.7 Thread Hex Lock Nut
178-9983: M4X0.7 Thread Hex Lock NutQuantity: 2
164-1344: 2.1mm Thick Thrust Washer
164-1344: 2.1mm Thick Thrust WasherQuantity: 2
418-5845: 70.00mm Long Clevis Pin
418-5845: 70.00mm Long Clevis PinQuantity: 2
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 2
5P-1076: M12 ID Steel Flat Washer
5P-1076: M12 ID Steel Flat WasherQuantity: 1
487-2952: 886.5mm Long Gas Spring
487-2952: 886.5mm Long Gas SpringQuantity: 2
258-3764: 69mm Long Window Frame Striker
258-3764: 69mm Long Window Frame StrikerQuantity: 1
388-1436: Harness Assembly
388-1436: Harness AssemblyQuantity: 1
8G-1151: 3.96mm Hose 3.18 X 3.18 Inline Connector
8G-1151: 3.96mm Hose 3.18 X 3.18 Inline ConnectorQuantity: 1
177-3405: 52.46mm Long Clevis Pin
177-3405: 52.46mm Long Clevis PinQuantity: 1
281-6390: 12 Volt Rocker Switch
281-6390: 12 Volt Rocker SwitchQuantity: 1
345-6024: Left Hand Cab Door Insulation Cover
345-6024: Left Hand Cab Door Insulation CoverQuantity: 1
345-6168: 12.7mm Inner Diameter Washer
345-6168: 12.7mm Inner Diameter WasherQuantity: 5
378-1028: Auxiliary Cab Door Harness
378-1028: Auxiliary Cab Door HarnessQuantity: 1
388-8018: 12.70mm Internal Diameter Rubber Spacer
388-8018: 12.70mm Internal Diameter Rubber SpacerQuantity: 2
388-8019: M10 ID Plastic Flat Washer
388-8019: M10 ID Plastic Flat WasherQuantity: 3
378-1007: Proximity Magnetic Switch
378-1007: Proximity Magnetic SwitchQuantity: 1
5P-0372: 41.30mm Length Pin Clip
5P-0372: 41.30mm Length Pin ClipQuantity: 4
8C-4982: M4-0.7 x 20mm Hex Socket Head Bolt
8C-4982: M4-0.7 x 20mm Hex Socket Head BoltQuantity: 2
6L-3966: 9.52mm Pin Diameter Linkage Pin
6L-3966: 9.52mm Pin Diameter Linkage PinQuantity: 1
8Y-5947: Ratchet Clip Fastener
8Y-5947: Ratchet Clip FastenerQuantity: 2
9X-6165: 6.5mm Inner Diameter Washer
9X-6165: 6.5mm Inner Diameter WasherQuantity: 1
101-7398: M10-1.5 x 40mm Hex Socket Head Bolt
101-7398: M10-1.5 x 40mm Hex Socket Head BoltQuantity: 4
8T-4244: M12 x 1.75mm Hex Nut
8T-4244: M12 x 1.75mm Hex NutQuantity: 1
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 4
Showing 1 to 31 of 31
DescriptionSpecificationsCompatible Models
Specifications for part number 583-6485

We are still working on adding a specification for this part.

Compatible Models for part number 583-6485

MULTI TERRAIN LOADER

257D 277D 297D XHP 287D

COMPACT TRACK LOADER

259D 289D 279D 299D XHP

SKID STEER LOADER

242D 262D 272D XHP 246D 236D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced