Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity583-9067: High Flow Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity583-9067: High Flow Kit
583-9067: High Flow Kit

This kit provides components required to convert the auxiliary system flow from standard flow to high flow (30 gpm/113 lpm @ 3335 psi).

Brand: Cat

Product Images
583-9067: High Flow Kit
583-9067: High Flow Kit

This kit provides components required to convert the auxiliary system flow from standard flow to high flow (30 gpm/113 lpm @ 3335 psi).

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

388-8112: High Flow Identification Film
388-8112: High Flow Identification FilmQuantity: 2
421-0361: Hydraulic Oil Temperature Sensor Tube
421-0361: Hydraulic Oil Temperature Sensor TubeQuantity: 1
249-7707: 12 Volt Solenoid Valve
249-7707: 12 Volt Solenoid ValveQuantity: 1
421-0094: XT-3 ES
421-0094: XT-3 ESQuantity: 1
421-0324: Two Wire Braid Compact Hose
421-0324: Two Wire Braid Compact HoseQuantity: 1
525-1490: Joystick Control
525-1490: Joystick ControlQuantity: 1
9X-2546: M6-1 x 20mm Hex Socket Head Bolt
9X-2546: M6-1 x 20mm Hex Socket Head BoltQuantity: 4
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 2
8T-4956: BOLT
8T-4956: BOLTQuantity: 2
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 2
421-0354: Hydraulic Pump Lines Hose
421-0354: Hydraulic Pump Lines HoseQuantity: 1
474-2596: Elbow Adapter Assembly
474-2596: Elbow Adapter AssemblyQuantity: 1
423-0082: 3 Section Hydraulic Gear Pump
423-0082: 3 Section Hydraulic Gear PumpQuantity: 1
164-5578: Tee Assembly
164-5578: Tee AssemblyQuantity: 1
4J-0522: 3.53 x 37.69mm 90A NBR O-Ring
4J-0522: 3.53 x 37.69mm 90A NBR O-RingQuantity: 1
5P-2230: 32.00mm Minimum Internal Diameter Clamp
5P-2230: 32.00mm Minimum Internal Diameter ClampQuantity: 2
8T-5049: 101.27mm Inside Diameter Seal-O-Ring
8T-5049: 101.27mm Inside Diameter Seal-O-RingQuantity: 1
185-4026: 3/4-16UNF-2A Thread Hydraulic Hoses Check Valve
185-4026: 3/4-16UNF-2A Thread Hydraulic Hoses Check ValveQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 3
421-0059: XT-3 ES
421-0059: XT-3 ESQuantity: 1
148-8364: ADAPTER AS
148-8364: ADAPTER ASQuantity: 1
Showing 1 to 21 of 21
DescriptionSpecificationsCompatible Models
Specifications for part number 583-9067

We are still working on adding a specification for this part.

Compatible Models for part number 583-9067

COMPACT TRACK LOADER

249D3 239D3

SKID STEER LOADER

232D3 226D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced